PLANOX Washbasin unit with self-closing bib tap PL18USV
PLANOX Washbasin unit with self-closing bib tap PL18USV

    PLANOX Washbasin unit with self-closing bib tap PL18USV

    PLANOX washbasin unit with seamless welded trough, with three wash places, suitable for wall mounting, for connection to premixed hot water or cold water from the rear right or left. Stainless steel housing, satin finish, material thickness 1.5 mm. Centre waste, G 1 1/2 B flat perforated waste, including mounting material. Ready for connection, with mounted F3S self-closing bibtaps, hydraulically controlled, piston-free design, self-closing, fully adjustable flow time, polished chromium-plated brass housing. Aerator with integrated flow rate controller 3.0 l/min. Dimensions 1800 x 530 x 450 mm (W x H x D) Wash place width 600 mm
    Specifikim
    • material stainless steel
      material code 1.4301 Chrome Nickel steel V2A
      number of waste holes 1
      overall depth 450 mm
      overall height 530 mm
      overall width 1,800 mm
      rear upstand no
      splash back yes
      surface finish satin finished
      type of mounting wall mounting
      type of waste kit perforated waste
      waste hole position centre
      waste kit included yes
    Specifikime teknike
    • Referencë unike3600004025
    • Familja e produkteveWashbasins & Washtroughs
    • Grupi i produkteveWashtroughs
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2026-02-17
    • Numri i botimit1
    • Gjatësia (mm)530
    • Gjerësia (mm)1800
    • Thellësia (mm)450
    Të ngjashme
    • Materiali kryesorÇelik
    • Materiali dytësorTunxh
    • Projektuar nëGjermani
    • Prodhuar nëGjermani
    • Weight Net (kg)30
    Klasifikimi
    • Kategoria BIMobjectSanitar - Rubinet
    • Uniclass 2015 CodePr_40_20_96_99
    • Uniclass 2015 PërshkrimWash troughs

    Rajoni i disponueshëm

    Asia Europe Oceania North America Africa
    Emiratet e Bashkuara Arabe
    Austri
    Australi
    Kanadë
    Afrika e Jugut
    Belgjikë
    Shtetet e Bashkuara
    Estoni
    Finlandë
    Francë
    Gjermani
    Holandë
    Hungari
    Irlandë
    Itali
    Kroacia
    Letoni
    Lituani
    Luksemburg
    Mbretëria e Bashkuar
    Poloni
    Republika Çeke
    Rumani
    Rusi
    Serbi
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Ukrainë
    Zvicër