STRATOS paper towel and soap dispenser combination for wall mounting, stainless steel, surface satin finished, material thickness 1.5 mm, curved front with two viewing windows, cylinder lock with key, paper towel dispenser capacity 300-400 pieces for paper with Z-fold, soap dispenser suitable for liquid soap or lotion, 800 ml refill container, with plastic push lever, including mounting material.
Dimensions 396 x 305 x 134 mm (W x H x D)
Rajoni i disponueshëm
| Asia | Europe | Oceania | North America | Africa |
|---|---|---|---|---|
Emiratet e Bashkuara Arabe | Austri | Australi | Kanadë | Afrika e Jugut |
Belgjikë | Shtetet e Bashkuara | |||
Estoni | ||||
Finlandë | ||||
Francë | ||||
Gjermani | ||||
Holandë | ||||
Hungari | ||||
Irlandë | ||||
Itali | ||||
Kroacia | ||||
Letoni | ||||
Lituani | ||||
Luksemburg | ||||
Mbretëria e Bashkuar | ||||
Poloni | ||||
Republika Çeke | ||||
Rumani | ||||
Rusi | ||||
Serbi | ||||
Sllovaki | ||||
Sllovenia | ||||
Spanjë | ||||
Suedi | ||||
Ukrainë | ||||
Zvicër |