Horizontal Ventilation Louver is suitable for indoor/outdoor use. It is made from AA6063T5 extruded aluminum blades with 0.8mm thickness, and hidden fixing brackets made of galvanized steel.
The Autodesk Revit family includes the visualization and information of two types of vertical mounting profiles: SHS tubes in 6063/6061 aluminum or ASTM500 steel.
Rajoni i disponueshëm
| South America | North America |
|---|---|
Argjentinë | Belizë |
Bolivi | Dominikë |
Brazil | Granadë |
Ekuador | Guadelupë |
Guajanë | Guatemalë |
Guiana franceze | Haiti |
Kili | Honduras |
Kolumbi | Kanadë |
Paraguaj | Kosta Rika |
Peru | Martinikë |
Surinami | Meksikë |
Uruguai | Montserat |
Venezuelë | Nikaragua |
Panama | |
Porto Riko | |
Republika Domenikane | |
Salvador | |
Sen-Bartelemi | |
Shën Kitts dhe Nevis | |
Shën Lucia | |
Shën Pierre dhe Miquelon | |
Shtetet e Bashkuara | |
Sint-Marten | |
Xhamaika |