310-50 Piped Thermometer

310-50 Piped Thermometer

Lawler’s 310® thermostatic mixing valve (Type T) meets your specification for a small (1/2″ NPT) under-the-counter master controller for individual or multiple fixtures at point-of-use. The Model 310® contains a highly sensitive thermostatic element that automatically responds to temperature and pressure variations in hot and cold water lines. The stainless steel piston and liner precisely proportion water flow to maintain a constant outlet temperature and to guard against unexpected hot or cold water spikes. For higher capacity needs, the Model 310® is available with a 3/4″ NPT outlet. Model 310® precisely controls outlet temperatures to within ±3o with flow rates of .5 to 7 GPM or .5 to 12 GPM at 45 psi (based on your choice of outlet piping size). The Model 310® can be installed with or without cabinet.
Specifikime teknike
  • Referencë unike310-50-piped-thermometer
  • Familja e produktevePoint of use
  • Grupi i produkteve310-50 Piped Thermometer
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-03-20
  • Numri i botimit1
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Valvul
  • Uniclass 2015 CodePr_65_54_40_16
  • Uniclass 2015 PërshkrimControl valves
  • CSI MasterFormat 2014 Code23 09 13.33
  • CSI MasterFormat 2014 TitleControl Valves
  • OmniClass Number23-39 21 13
  • OmniClass TitleWaterflow Controls

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika