6710 Piped Thermometer Ball Valve

6710 Piped Thermometer Ball Valve

Lawler’s Model 67® is a single solution for specifiers who want Lawler’s exclusive Three-Way Protection™ in a small capacity master controller featuring separate Thermostatic and Pressure Balance chambers. This rare combination of performance specs makes the Model 67® a “true” Type T/P valve, regulating temperatures within 1.5 GPM. The 67® helps engineers “right-size” the valve for low-to-mid range applications (½-25 GPM) without sacrificing performance. With Three-Way Protection™, the small master controller Model 67® delivers protection against runaway temperatures, thermal shock, or scalding should the thermostat, hot or cold water supply fail. That means Model 67®, like every Lawler master controller, not only meets, but exceeds the ASSE 1017 standard.
Specifikime teknike
  • Referencë unike6710-piped-thermometer-ball-valve
  • Familja e produkteveMaster Controller
  • Grupi i produkteve6710 Piped Thermometer Ball Valve
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-03-21
  • Numri i botimit1
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Valvul
  • Uniclass 2015 CodePr_65_54_40_16
  • Uniclass 2015 PërshkrimControl valves
  • CSI MasterFormat 2014 Code23 09 13.33
  • CSI MasterFormat 2014 TitleControl Valves
  • OmniClass Number23-39 21 13
  • OmniClass TitleWaterflow Controls

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika