6725 Piped Thermometer Ball Valve Union Vacuum Breaker

6725 Piped Thermometer Ball Valve Union Vacuum Breaker

Lawler’s Model 67® is a single solution for specifiers who want Lawler’s exclusive Three-Way Protection™ in a small capacity master controller featuring separate Thermostatic and Pressure Balance chambers. This rare combination of performance specs makes the Model 67® a “true” Type T/P valve, regulating temperatures within 1.5 GPM. The 67® helps engineers “right-size” the valve for low-to-mid range applications (½-25 GPM) without sacrificing performance. With Three-Way Protection™, the small master controller Model 67® delivers protection against runaway temperatures, thermal shock, or scalding should the thermostat, hot or cold water supply fail. That means Model 67®, like every Lawler master controller, not only meets, but exceeds the ASSE 1017 standard.
Specifikime teknike
  • Referencë unike6725-piped-thermometer-ball-valve-union-vacuum-breaker
  • Familja e produkteveMaster Controller
  • Grupi i produkteve6725 Piped Thermometer Ball Valve Union Vacuum Breaker
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-03-28
  • Numri i botimit1
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Valvul
  • Uniclass 2015 CodePr_65_54_40_16
  • Uniclass 2015 PërshkrimControl valves
  • CSI MasterFormat 2014 Code23 09 13.33
  • CSI MasterFormat 2014 TitleControl Valves
  • OmniClass Number23-39 21 13
  • OmniClass TitleWaterflow Controls