802 Mini Mixing System with Remote Monitoring System Deluxe

802 Mini Mixing System with Remote Monitoring System Deluxe

Lawler’s NEW MINI Manifold Deluxe Pre-Piped Recirculation Systems offer engineers a pre-piped solution with local and remote digital temperature monitoring. The unit features a small (“mini”) footprint – just a few inches larger than a standard valve in a cabinet. Lawler’s patented 800 Series High-Low Master Controllers increase the performance and cost effectiveness of this mini pre-piped system by controlling both high and low flows while providing Three-Way Protection™. Lawler’s Mini Deluxe Recirculation System is a turnkey unit that includes Lawler’s patented single valve high-low technology as well as integrated smart pump technology that helps improve balancing of the recirculation loop. The system also includes thermometers, ball valves, mounting strut and a test connection. This deluxe, complete solution is a part of Lawler’s Power of One™ pre-piped, pre-packaged, pre-tested systems, intended to give you one point of design and one point of accountability. Lawler’s NEW MINI Manifold Deluxe Pre-Piped Recirculation Systems are offered in both low capacity and high capacity configurations.
Specifikime teknike
  • Referencë unike802-mini-mixing-system-with-remote-monitoring-system-deluxe
  • Familja e produkteveMaster Controller
  • Grupi i produkteve802 Mini Mixing System with Remote Monitoring System Deluxe
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-03-21
  • Numri i botimit1
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Valvul
  • Uniclass 2015 CodePr_65_54_40_16
  • Uniclass 2015 PërshkrimControl valves
  • CSI MasterFormat 2014 Code23 09 13.33
  • CSI MasterFormat 2014 TitleControl Valves
  • OmniClass Number23-39 21 13
  • OmniClass TitleWaterflow Controls

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika