TMM-1070T Standard

TMM-1070T Standard

Lawler’s TMM-1070® thermostatic mechanical mixing valve provides a basic solution for mixing hot and cold water at the point-of-use and features a cold water compression tee as well as high temperature limit stop designed to shut down water flow above 120°F. This small Type T valve (3/8” compression fitting) is used for under-the-counter applications such as hand lavs, electronic, sensor, and metering faucets. Integral rubber duck-bill back-flow checks are included within inlets. Temperature adjustments are made by simply turning a dial; clockwise for lowering outlet temperature and counterclockwise for raising outlet temperature. For maximum safety, the valve cannot be adjusted above its shut-off temperature (120°F).
Specifikime teknike
  • Referencë uniketmm-1070t-standard
  • Familja e produktevePoint of use
  • Grupi i produkteveTMM-1070T Standard
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-03-28
  • Numri i botimit1
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Valvul
  • Uniclass 2015 CodePr_65_54_40_16
  • Uniclass 2015 PërshkrimControl valves
  • CSI MasterFormat 2014 Code23 09 13.33
  • CSI MasterFormat 2014 TitleControl Valves
  • OmniClass Number23-39 21 13
  • OmniClass TitleWaterflow Controls

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika