19" modular drawers
19" modular drawers
19" modular drawers
19" modular drawers
19" modular drawers
    Legrand

    19" modular drawers

    This high density modular panel 19 inches accomodates fibre optic terminations with modularity thanks to a large choice of preterminated, spliced and copper cassettes.

    Specifikim
      • For fibre optic splice or preterminated cassettes.
      • To equip with standard cassettes or slim cassettes.
      • Equipped with new generation soluclip system : automatic fixing without screw on enclosure or cabinet uprights (with a thickness from 1,5 to 2mm max).
      • Cassettes used in this panel can be removed individually by simply pressing the button at the front for ease of maintenance.
      • Scalability and space saving : mix fibre and copper in one U.
      • Universal mounting on cabinets with automatic earthing on unpainted uprights. Earthing connection possible with cord and screw in case of painted uprights.

      References Legrand : 031275, 032176 and 032177.

    Specifikime teknike
    • Referencë unike19-modular-drawers
    • Familja e produkteveModular drawers 19"
    • Grupi i produkteveFiber patch panels
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-10-24
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëFrancë
    • Prodhuar nëFrancë
    Klasifikimi
    • Kategoria BIMobjectElektronikë - Shpërndarje
    • IFC classificationElementi i shpërndarjes
    • Kodi ETIMEC001130
    • Emri ETIMPatch panel fibre optic
    • Uniclass 2015 CodePr_80_77_28_27
    • Uniclass 2015 PërshkrimFibre optic patch panels
    • CSI MasterFormat 2014 Code27 15 23
    • CSI MasterFormat 2014 TitleCommunications Optical Fiber Horizontal Cabling
    • OmniClass Number23-37 11 15 15 13
    • OmniClass TitleFiber Adapter Panels