LSGX200-Series, 2 hp 2-Stage High Head Grinder Pump

LSGX200-Series, 2 hp 2-Stage High Head Grinder Pump

  • 2 hp.
  • 1 1/4" Discharge

Liberty's 2-stage LSGX-Series Omnivore® grinder pumps meet the demanding needs of commercial and residential sewage applications where difficult solids-handling ability is crucial. The LSGX features a superior cutting system made of hardened 440 stainless steel-Rockwell C 58, for shearing solids into small particles prior to being passed to the discharge. The 2 stage design provides high pressure with maximum head capabilities to 185 feet. This performance allows installation of a centrifugal designed grinder where only progressive cavity style designs were previously used. Applications include individual or groups of homes, motels, schools, shopping centers, lakefront developments and systems requiring high pressure sewage pumping. Whether you're replacing an existing grinder pump or customizing a new sewage system, the Omnivore® can be packaged within any number of tank sizes. (For a complete system please see the 2448LSG, 2484LSG, D3648, D3672 or consult Liberty for more information on a custom factory assembled system using the Omnivore®.)


Features

The LSGX Omnivore® 2-Stage grinder pump features patented V-Slice® Cutter Technology. This new innovation provides more cuts per revolution for superior shredding performance in demanding sewage applications. The hardened stainless steel cutting system provides in excess of 370,000 cuts per minute and aggressively shreds jeans, shop rags, diapers, sanitary napkins and other difficult solids into a fine slurry. A unique open volute design eliminates the cutwater - improving solids flow and reducing potential jamming of material in the volute. Other features include a one-piece cast iron body, quick-disconnect power cord, twin stainless steel impellers and dual shaft seals. Capacitors are integral to the pump, eliminating the need for an expensive control panel. Complete pre-assembled grinder systems are available and backed by Liberty's 3 year limited warranty.
Specifikime teknike
  • Referencë unikelibertypumps-lsgx200seriesomnivore
  • Familja e produktevePlumbing
  • Grupi i produktevePumps
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2012-09-25
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Pompë

Rajoni i disponueshëm

North America
Shtetet e Bashkuara
Biblioteka e produkteve BIMobject

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit