INSL24UL Gate Operators
INSL24UL Gate Operators
INSL24UL Gate Operators
INSL24UL Gate Operators
INSL24UL Gate Operators

    INSL24UL Gate Operators

    24VDC Continuous Duty Industrial Slide Gate Operator

    • Continuous Duty BLDC Industrial Operator
    • Rated for heavy gates up to 2200 lbs. and 70 ft.
    • Battery Backup with Variable Speed
    • Easy retrofit in place of SL585 or SL595. There is no new concrete to pour and no new wiring required.
    • Soft Start and Soft Stop Technology
    Specifikime teknike
    • Referencë unikeGate-Operators-INSL24UL
    • Familja e produkteveGate Operators
    • Grupi i produkteveBarrier Gate Operators
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-07-10
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëMeksikë
    Klasifikimi
    • Kategoria BIMobjectNdërtim - Fences & Traffic Security
    • IFC classificationElement i hapjes
    • Emrin UNSPSCGate barrier systems
    • UNSPSC code46161510
    • Uniclass 2015 CodePr_30_59_59_72
    • Uniclass 2015 PërshkrimRising arm vehicular barriers
    • CSI MasterFormat 2014 Code11 12 33.13
    • CSI MasterFormat 2014 TitleLift Arm Parking Gates
    • OmniClass Number23-11 23 19
    • OmniClass TitleParking Gates