MGJ Medium-Duty Logic Gear-Reduced Jackshaft Operator

MGJ Medium-Duty Logic Gear-Reduced Jackshaft Operator

LiftMaster’s ® Custom Solutions are integrated packages, assuring seamless integration of a motorized Commercial Door System. The combination of advanced technology, features and accessories provided by LiftMaster simplifies the process of determining the best solution to meet your specific automatic door operator application.

Ideal for increased door weight and frequency of cycles, LiftMaster medium-duty commercial door operators make a strong addition to any facility.

  • For use on mid-range duty-cycle applications when specifications require a gearhead reducer.
  • Rated duty cycle: Maximum 12 cycles per hour; Less than 50 cycles per day.
  • Wall mount for high or vertical lift sectional doors or small rolling doors and grilles.
  • Floor level disconnect disengages operator for manual lifting in an emergency. 

FEATURES

Business Safety and Security

Security+® - Built-in 3-Channel Security+ Receiver allows you to learn/program up to 20 LiftMaster 315 MHz remote controls.

Safety Standards - Meets UL 325 Safety Standards.

Commercial Safety Sensors - Protect people and vehicles with safety sensors and accessories that stop the door from closing on obstructions.

Timer to Close - Integrated timer-to-close programmable from 5 to 60 seconds in 5-second increments. Allows for timed automatic door closure after the door reaches the full open position.

Commercial Power

115 Volts - 1/2 HP, 115V single-phase motor

NEC Class - 24V NEC Class 2 control circuit

Commercial Accessories

Single Button Control - Single button control provides an additional input for single-button control fuctionality. Required for installation of any external radio receiver.

Auxilliary Limit Switches - Auxiliary limit switches provide additional limit switches with dry form C contacts at the open and closed door positions to control lights, heaters and dock levelers.

Interlock Switch - Interlock switch disables the operator control circuit when door is locked, preventing damage to the door and operator.

Specifikime teknike
  • Referencë unikemgj-gear-reduced-jackshaft-operator
  • Familja e produkteveCommercial Door Operators
  • Grupi i produkteveMedium-Duty Series
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2021-05-06
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëMeksikë
Klasifikimi
  • Kategoria BIMobjectDyert - Hapës
  • IFC classificationElement i hapjes
  • Kodi ETIMEC000367
  • Emri ETIMElectrical door opener
  • Emrin UNSPSCDoor openers
  • UNSPSC code30171512
  • Uniclass 2015 CodePr_75_30_23_33
  • Uniclass 2015 PërshkrimGarage door operators
  • CSI MasterFormat 2014 Code08 71 13
  • CSI MasterFormat 2014 TitleAutomatic Door Operators
  • OmniClass Number23-17 19 11 31
  • OmniClass TitleAutomatic Door Controls and Operators

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika