Room Thermostat S2, 24V NO
LK

Room Thermostat S2, 24V NO

LK Underfloor Heating is the perfect choice for new builds and renovation. We offer complete solutions for outdoor rooms, single rooms, and renovation requiring a low installation height. We have developed and refined our underfloor heating system to make it even more comfortable, safe and economical with minimum environmental impact, as well as easy to install.
Specifikim
  • Electronic, noiseless room thermostat with Triac output and electronic feedback. Available in models S2 and S2 EXT, where S2 EXT can be connected to LK Remote Sensor ICS/S2 for controlling e.g. floor temperature. The thermostat is fitted to a standard electrical wall box or directly above the cables when these exit a wall via electrical conduit. For installation on a standard electrical wall box, use the pattress supplied.
Specifikime teknike
  • Referencë unike2434399
  • Familja e produkteveLK Floor Heating
  • Grupi i produkteveAutomation
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2018-05-21
  • Numri i botimit1
  • Gjatësia (mm)112
  • Gjerësia (mm)80
  • Thellësia (mm)16
Të ngjashme
  • Projektuar nëSuedi
  • Prodhuar nëEstoni
  • Weight Net (kg)0.125
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Të tjera
  • IFC classificationElement elektrik
  • Emrin UNSPSCHeating equipment and parts and accessories
  • UNSPSC code401018
  • CSI MasterFormat 2014 Code22 33 13.16
  • CSI MasterFormat 2014 TitleThermostat-Control, Instantaneous Electric Domestic Water Heaters
  • OmniClass Number23-27 11 19 13 11
  • OmniClass TitleDigital Heating Controllers
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING