HomeWorks QSX Processor
HomeWorks QSX Processor
HomeWorks QSX Processor

    HomeWorks QSX Processor

    The HomeWorks QSX processor 1 provides control and communication to HomeWorks system components. The Ethernet links allow communication to the HomeWorks designer software, integration with third-party systems and communication between multiple processors. HomeWorks QSX processors may be connected using either an Ethernet hub/ switch or router, or by using Ethernet directly from a PC to the processor(s). Clear Connect - Type X Gateways cannot be wired directly to the Ethernet port on a HomeWorks QSX processor. See page 5 for details. All processors on a project must be connected to a single network. The HomeWorks designer software and all integration equipment must be connected to the same network as the processors. The HomeWorks QSX processor is required when using the Clear Connect - Type X Gateway for control of residential Ketra light sources. See Lutron Spec Submittal 3691128 at www.lutron. com for the complete details on Clear Connect - Type X Gateway. The processor is powered from the QSPS-DH-1-75-H power supply. Refer to the HomeWorks designer software to determine link power requirements. The QSX processor can be installed in a HQ-LV21, L-LV21, L-LV14, or PDx control panel.

    Kontaktoni me Lutron Electronics

    Specifikim
    • Model Number HQP7-1; HQP7-2; HQP7-MDU-1; HQP7-MDU-2
      Power Processor (P): 24–36 V- 250 mA
      Links (L1 / L2): 24–36 V- 2 A per link
      Typical Power
      Consumption
      4.2 W; 8 Power Draw Units (PDUs)
      Test conditions: Two Ethernet links connected, both device links in use
      Regulatory Approvals cULus, NOM
      Environment Indoor use only. 32 °F to 104 °F (0 °C to 40 °C), 0% to 90% humidity,
      non-condensing
      Heat Generated 15 BTU/hr — typical
      (24 BTU/hr with 2 links at 2 A each output)
      Cooling Method Passive Cooling
      Power Failure Memory System data stored in non-volatile memory. Timeclock retention for 10 years
      Internal Timeclock ±1 minute per year
      Miswire Protection All terminal block inputs are over-voltage and miswire protected against wire
      reversals and shorts
      Low-Voltage Link
      Wire Type
      Two pair — one pair 18 AWG (0.75 mm2), one pair 18 to 22 AWG
      (0.34 to 0.75 mm2) twisted shielded — IEC PELV / NEC® Class 2 cable
      Low-Voltage Power
      Wire Type
      18 AWG (0.75 mm2)
      Communications Ethernet, RS485 (QS, RF)
      Link Capacities HomeWorks QS Wired Device Link 99 devices/512 zones
      HomeWorks Clear Connect - Type A Link 99 devices/100 zones
      ESD Protection Meets or exceeds the IEC 61000-4-2 standard
      Surge Protection Meets or exceeds ANSI/IEEE C62.41 standard
      Mounting Mounts in HQ-LV21, L-LV14, L-LV21, or PDx- control panel
      Dimensions With terminal blocks (as shown): 4.25 in (108 mm) x 3.94 in (100 mm)
      Without terminal blocks: 4.25 in (108 mm) x 3.54 in (90 mm)
      Connections 4-pin removable terminal blocks. 1 for HQP7-1, 2 for HQP7-2.
      One 4-pin removable terminal block* for Power Input.
      Two RJ45 standard Ethernet connections.
      *Each terminal will accept up to two 18 AWG (0.75 mm2) wires.

    Specifikime teknike
    • Referencë unikelutron-hqp7
    • Familja e produkteveLighting Controls
    • Grupi i produkteveHomeworks
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2020-02-20
    • Numri i botimit1
    • Gjatësia (inçet)3.94
    • Gjerësia (inçet)4.25
    • Thellësisë (inçet)2.38
    Të ngjashme
    • Materiali kryesorPlastik
    • Materiali dytësorMetal
    • Projektuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectElektrike - Pult komandimi
    • CSI MasterFormat 2014 Code26 09 23
    • CSI MasterFormat 2014 TitleLighting Control Devices
    • OmniClass Number23-35 00 00
    • OmniClass TitleElectrical and Lighting Specific Products and Equipment

    Rajoni i disponueshëm

    North America
    Kanadë
    Shtetet e Bashkuara
    Common.Footer.ValueProp.Image.AltText

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit