Dual Technology Occupancy Sensor, Ceiling Mount, Adaptive, Non-Volatile Memory

Dual Technology Occupancy Sensor, Ceiling Mount, Adaptive, Non-Volatile Memory

4.4 nga 5 yje4.4(5 vlerësime)
The LOS-C series ceiling mount sensors offer a wide range of technologies and can either integrate into Lutron systems (no power pack needed) or function as stand-alone controls using a Lutron power pack. The ultrasonic sensors have excellent minor motion detection, such as typing at a keyboard. The passive infrared sensors provide false tripping immunity, and are better suited for major motion. The dual-technology versions combine both features to provide optimal power savings and occupancy detection. The LOS-C sensors all have self-adaptive technology that eliminates the need for manual adjustments. After correct mounting, the sensors automatically adjust sensitivity and timing to prevent false-off and false-on conditions. To control other building systems such as HVAC or security systems, use the ‘R’ models, which provide an additional dry contact closure.

Kontaktoni me Lutron Electronics

Specifikim
  • Dimming / Dimmer Yes
    Type Ultrasonic and Passive Infrared | Lights On/Off | Dimming
    Environment Indoor
    Coverage 500 ft² | 1000 ft² | 2000 ft²
    Height 1.5"
    Voltage 24 V
    Width 4.5"

Specifikime teknike
  • Referencë unikelutron-los-cdt
  • Familja e produkteveLighting Controls
  • Grupi i produkteveLOS-C Series
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2010-05-28
  • Numri i botimit2
Të ngjashme
  • Materiali kryesorPlastik
  • Projektuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectElektrike - Pult komandimi
  • Emrin UNSPSCElectrical equipment and components and supplies
  • UNSPSC code3912
  • CSI MasterFormat 2014 Code26 09 23
  • CSI MasterFormat 2014 TitleLighting Control Devices
  • OmniClass Number23-35 00 00
  • OmniClass TitleElectrical and Lighting Specific Products and Equipment