seeTouch® Wallstation, 1 to 7 Back-Lit Buttons, Low Voltage, Flexible Design, Custom Engraving
seeTouch® Wallstation, 1 to 7 Back-Lit Buttons, Low Voltage, Flexible Design, Custom Engraving
seeTouch® Wallstation, 1 to 7 Back-Lit Buttons, Low Voltage, Flexible Design, Custom Engraving
seeTouch® Wallstation, 1 to 7 Back-Lit Buttons, Low Voltage, Flexible Design, Custom Engraving
seeTouch® Wallstation, 1 to 7 Back-Lit Buttons, Low Voltage, Flexible Design, Custom Engraving
seeTouch® Wallstation, 1 to 7 Back-Lit Buttons, Low Voltage, Flexible Design, Custom Engraving
seeTouch® Wallstation, 1 to 7 Back-Lit Buttons, Low Voltage, Flexible Design, Custom Engraving

    seeTouch® Wallstation, 1 to 7 Back-Lit Buttons, Low Voltage, Flexible Design, Custom Engraving

    seeTouch® Wallstation keypads feature large, easy-to-use buttons and backlighting for readability at any time of the day or night.

    Features:
    • Available with 1 to 7 buttons, the flexible design allows for numerous color and button configurations. Custom engraving is available
    • Works with GRAFIK Eye® 3000, GRAFIK Eye® 4000, GRAFIK 7000™, HomeWorks®, Sivoia QED®, LCP128™, and XPS systems
    • Available in insert and non-insert style
    • Backlit buttons are laser engraved for easy visibility in a dark room
    • A variety of matching Architectural style wallplates and accessories
    • Standard and custom engraving options are available

    Kontaktoni me Lutron Electronics

    Specifikim
    • Finish
      Architectural Matte White | Architectural Matte Ivory | Architectural Matte Beige | Architectural Matte Gray | Architectural Matte Brown | Architectural Matte Black | Architectural Matte Almond | Architectural Matte Light Almond | Architectural Matte Taupe | Architectural Metal Bright Brass | Architectural Metal Satin Brass | Architectural Metal Bright Chrome | Architectural Metal Satin Chrome | Architectural Metal Bright Nickel | Architectural Metal Satin Nickel | Architectural Metal Antique Brass | Architectural Metal Antique Bronze | Anodized Aluminum Clear | Anodized Aluminum Black | Anodized Aluminum Brass | Satin Matte Hot | Satin Matte Merlot | Satin Matte Plum | Satin Matte Turquoise | Satin Matte Sea Grass | Satin Matte Biscuit | Satin Matte Eggshell | Satin Matte Taupe | Satin Matte Snow | Satin Matte Palladium | Satin Matte Midnight | Satin Matte Sienna | Satin Matte Terracotta | Satin Matte Greenbriar | Satin Matte Bluestone | Satin Matte Mocha Stone | Satin Matte Goldstone | Satin Matte Desert Stone | Satin Matte Stone | Satin Matte Limestone
      Dimming / Dimmer Yes
      Type Light and/or Shade Control
      Mount Type One Gang Wall
      Environment Indoor
      Ambient Operating Temperature 32 °F to 104 °F
      Humidity 0 % RH to 90 % RH
      Depth 2"
      Height 4.5625"
      Voltage 20 V
      Width 2.75"

    Specifikime teknike
    • Referencë unikelutron-qsw
    • Familja e produkteveLighting Controls
    • Grupi i produkteveseeTouch®
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2010-12-22
    • Numri i botimit2
    Të ngjashme
    • Projektuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectElektrike - Pult komandimi

    Rajoni i disponueshëm

    North America
    Kanadë
    Shtetet e Bashkuara
    Common.Footer.ValueProp.Image.AltText

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit