WindGuard (BD) 30 Air Curtain, Hot Water

WindGuard (BD) 30 Air Curtain, Hot Water

WindGuard (BD) 30

The premier end of our heavy industrial range, they feature belt driven fans powered by 20 HP and larger motors, which can repel wind gusts of up to 30 MPH at heights up to 30 ft high. They are the ultimate in air curtain performance for industrial applications, like warehouses and distribution and transportation centers. Standard color for these industrial models is Titanium Silver and heated options are available.

Specifikime teknike
  • Referencë unikebd30-air-curtain-hot-water
  • Familja e produkteveAir Curtains
  • Grupi i produkteveBD (WindGuard) Series
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-05-01
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorÇelik
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Ajros
  • IFC classificationTerminali i ajrit
  • Kodi ETIMEC011301
  • Emri ETIMHot water air curtain
  • Uniclass 2015 CodePr_70_60_36_02
  • Uniclass 2015 PërshkrimAir curtains
  • CSI MasterFormat 2014 Code23 34 33
  • CSI MasterFormat 2014 TitleAir Curtains
  • OmniClass Number23-33 31 11 11
  • OmniClass TitleHeated Air Curtains