Elevate Sliding French Door
Elevate Sliding French Door
Elevate Sliding French Door
    Marvin

    Elevate Sliding French Door

    4.3 nga 5 yje4.3(12 vlerësime)

    The Elevate Sliding French Door combines the elegance and wider side stiles and top rails of a French door with the practical, space-saving design a sliding door offers.  Two, three, and four-panel configurations offer the flexibility to accommodate expansive views up to 16 feet wide, with a rich wood interior and long-lasting, low-maintenance fiberglass exterior for the best in performance and style. 

    Features:  Available in sizes up to 16 feet wide and 8 feet tall;  Traditional panel design with substantial side stiles, top and bottom rails;  Fiberglass sill that stands up to foot traffic and weather;  Top-hung screen door that operates smoothly without jamming;  Superior engineering for nearly effortless sliding operation;  Available with IZ3 coastal/hurricane certification;  CE certified.

    Specifikime teknike
    • Referencë unikemarvin-sfdwu
    • Familja e produkteveElevate
    • Grupi i produkteveDoors
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2019-08-07
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorFibra xhami
    • Materiali dytësorDru
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectDyert - Rrëshqitje
    • IFC classificationDerë
    • Emrin UNSPSCGlass doors
    • UNSPSC code30171501
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 PërshkrimDoors and windows
    • OmniClass Number23-17 11 00
    • OmniClass TitleDoors
    • CSI UniFormat II CodeB2030
    • CSI UniFormat II TitleExterior Doors

    Rajoni i disponueshëm

    North America Oceania Europe Asia