Ultimate Sliding French Door G2 2 Panel
Marvin

Ultimate Sliding French Door G2 2 Panel

The Ultimate Sliding French door G2 features a space-saving sliding design and offers beautiful, substantial wood surrounds with nearly effortless operation and a durable
Performance Sill for weather protection even in harsh climates.

AT A GLANCE

  • Extruded Aluminum Exterior | Wood Interior
  • Exterior Finish: 19 Color Options + Custom
  • Interior Finish: 6 Wood Options + Custom | 2 Paint Options + Prime | 6 Stain Options + Clear Coat
  • Available up to 16’ Wide and 10’ High

Please see Marvin website for Revit exterior color files to get that exact match to our finishes!

Specifikim
  • ADDITIONAL FEATURES:

    • Our low maintenance clad-wood products feature an extruded aluminum exterior with a commercial-grade finish for superior resistance to fading and chalking
    • Robust stainless steel rollers for premium performance and operating experience
    • Multi-point locking system ensures a tight seal and security from top to bottom
    • A traditional panel aesthetic available with 4 ¾" stile and top rail, and an 8 ⅛" bottom rail with optional 4 ¾" bottom rail
    • Choose from Harp, Vertical pull, and Exterior Flush pull or, for a more custom look, consider Gallery hardware
    • Optional top-hung screen glides smoothly
    • Available with IZ3 coastal/hurricane certification
    • Performance Sill provides water management and easy installation
    • Ogee interior with simulated putty exterior glazing profiles. Optional Square interior with simulated putty exterior glazing profiles
    • Pairs seamlessly with Ultimate Swinging French door G2
Specifikime teknike
  • Referencë unikemarvin_ulslfd
  • Familja e produkteveSignature
  • Grupi i produkteveUltimate Doors
  • LlojiMaterial për ndërtim
  • Data e botimit2016-12-12
  • Numri i botimit2
Të ngjashme
  • Materiali kryesorDru
  • Materiali dytësorExtruded Aluminum
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectDyert - Rrëshqitje
  • IFC classificationDerë
  • Kodi ETIMEC003534
  • Emri ETIMExterior door (complete with frame)
  • Uniclass 2015 CodeEF_25_30
  • Uniclass 2015 PërshkrimDoors and windows
  • CSI MasterFormat 2014 Code08 32 00
  • CSI MasterFormat 2014 TitleSliding Glass Doors
  • OmniClass Number23-17 11 23 13
  • OmniClass TitleSliding All Glass Doors

Rajoni i disponueshëm

North America Oceania Europe Asia