Vivid Outswing Door
Vivid Outswing Door
Vivid Outswing Door
Vivid Outswing Door
    Marvin

    Vivid Outswing Door

    AVAILABLE IN SELECT U.S. MARKETS (AR, AZ, CA, CO, ID, KS, MT, NE, NM, NV, OK, OR, TX, UT, WA, WY) AND CANADA

    Enhance your indoor and outdoor spaces with the classic Marvin Vivid™ Swinging door, featuring durable, low-maintenance Ultrex® fiberglass inside and out. Choose inswing or outswing operation in a variety of configurations.

    Material:  Ultrex® Fiberglass Exterior and Interior

    Why You'll Love It:

    Expansive Sizes -

    Showcase the views with configurations up to three panels and total maximum widths of 9’

    Superior Durability -

    Be confident in the strength of Ultrex® fiberglass, which is 7x more resistant to bending than vinyl and 4x more bend-resistant than wood/vinyl composites

    Clean Design -

    Every detail is smooth and clean, thanks to acrylic-based finishes and engineered components that eliminate overlaps and joint welds

    Specifikime teknike
    • Referencë unikevivid-outswing-door
    • Familja e produkteveVivid
    • Grupi i produkteveDoors
    • LlojiMaterial për ndërtim
    • Data e botimit2025-10-21
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorFiberglass
    • Materiali dytësorFiberglass
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectDyert - Ritëm
    • IFC classificationDerë
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 PërshkrimDoors and windows
    • CSI MasterFormat 2014 Code08 16 13
    • CSI MasterFormat 2014 TitleFiberglass Doors
    • OmniClass Number23-17 11 00
    • OmniClass TitleDoors

    Rajoni i disponueshëm

    North America
    Shtetet e Bashkuara