Connecting clamps for flat conductors
Connecting clamps for flat conductors
Connecting clamps for flat conductors
    MASTERTEC

    Connecting clamps for flat conductors

    for connection of flat conductors to the reinforcement | M10 screw

    available in Revit 2022-2027 and as IFC

    Specifikim
    • material:

      available in V4A stainless steel, Fe/Zn or Fe

      versions:

        • Connecting clamps for flat conductors up to 30mm

          Revit model No. 1

          • Art.-No. 100250: galvanised steel
          • Art.-No. 100251: bright steel
        • Connecting clamps for flat conductors up to 40mm

          Revit model No. 2

          • Art.-No. 100253: galvanised steel
          • Art.-No. 100252: V4A stainless steel
      Specifikime teknike
      • Referencë unikearmierungsklemmen-flachleiter
      • Data e botimit2025-12-16
      • Numri i botimit1
      Klasifikimi
      • Kategoria BIMobjectNdërtim - Mbrojtje nga rrufeja