FASO | Fibre Cement Wall Sleeve | Split Version
FASO | Fibre Cement Wall Sleeve | Split Version
FASO | Fibre Cement Wall Sleeve | Split Version
    MASTERTEC

    FASO | Fibre Cement Wall Sleeve | Split Version

    The split version of MASTERTEC's FASO wall sleeves can be retrofitted and bonded in place around existing utility lines.

    Available: DN 50 to DN 500 with fixed lengths up to 1200 mm

    available in Revit 2023-2027 and as IFC

    Specifikim
    • material:

      asbestos-free fibre cement

      inner diameters available:

      50-500 mm

      lengths available:

      200-1200 mm

      versions (Ø inner diameter / length):

      Please find the specific article numbers and lengths in the attached Revit Family Type Catalog in the download area.

      Please choose your installation situation, besides that both Revit models are similar
      :

      • FASO split floor plate

        Revit model No. 1

        • Art.-No. 080020T- 080031T: Ø 50 mm / 200 - 1200 mm
        • Art.-No. 080210T- 080219T: Ø 80 mm / 200 - 1200 mm
        • Art.-No. 080220T- 080229T: Ø 100 mm / 200 - 1200 mm
        • Art.-No. 080230T- 080239T: Ø 125 mm / 200 - 1200 mm
        • Art.-No. 080240T- 080249T: Ø 150 mm / 200 - 1200 mm
        • Art.-No. 080250T- 080259T: Ø 200 mm / 200 - 1200 mm
        • Art.-No. 080260T- 080269T: Ø 250 mm / 200 - 1200 mm
        • Art.-No. 080270T- 080279T: Ø 300 mm / 200 - 1200 mm
        • Art.-No. 080280T- 080289T: Ø 350 mm / 200 - 1200 mm
        • Art.-No. 080290T- 080299T: Ø 400 mm / 200 - 1200 mm
        • Art.-No. 080310T- 080319T: Ø 500 mm / 200 - 1200 mm
      • FASO split wall

        Revit model No. 2

        • Art.-No. 080020T- 080031T: Ø 50 mm / 200 - 1200 mm
        • Art.-No. 080210T- 080219T: Ø 80 mm / 200 - 1200 mm
        • Art.-No. 080220T- 080229T: Ø 100 mm / 200 - 1200 mm
        • Art.-No. 080230T- 080239T: Ø 125 mm / 200 - 1200 mm
        • Art.-No. 080240T- 080249T: Ø 150 mm / 200 - 1200 mm
        • Art.-No. 080250T- 080259T: Ø 200 mm / 200 - 1200 mm
        • Art.-No. 080260T- 080269T: Ø 250 mm / 200 - 1200 mm
        • Art.-No. 080270T- 080279T: Ø 300 mm / 200 - 1200 mm
        • Art.-No. 080280T- 080289T: Ø 350 mm / 200 - 1200 mm
        • Art.-No. 080290T- 080299T: Ø 400 mm / 200 - 1200 mm
        • Art.-No. 080310T- 080319T: Ø 500 mm / 200 - 1200 mm

    Specifikime teknike
    • Referencë unikefaso-geteilt
    • Data e botimit2025-11-20
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectNdërtim - Sistemet e depërtimit