MASTER-RING | Gasket Insert
MASTER-RING | Gasket Insert
MASTER-RING | Gasket Insert
MASTER-RING | Gasket Insert
    MASTERTEC

    MASTER-RING | Gasket Insert

    Gasket inserts for lining pipes and core drill holes. Seals against pressurised and non-pressurised water. Available inner diameters: 50-400 mm

    available in Revit 2023-2027 and as IFC

    Specifikim
    • material:

      rubber: EPDM | sealing width: 40 mm | pressure plates, screws, nuts: V2 A

      area of application:

      medium pipe outer diameter from 6 mm up to 330 mm

      overall length:

      40 mm

      versions (Ø wall sleeve or core drill hole / Ø medium pipe):

      • Art.-No. 120080: Ø 50 mm / Ø 8 - 11 mm

      • Art.-No. 120094: Ø 80 mm / Ø 20 - 22 mm
      • Art.-No. 120094T: Ø 80 mm / Ø 20 - 22 mm split version
      • Art.-No. 120100: Ø 80 mm / Ø 25 - 27 mm
      • Art.-No. 120100T: Ø 80 mm / Ø 25 - 27 mm split version
      • Art.-No. 120101: Ø 80 mm / Ø 32 - 35 mm
      • Art.-No. 120101T: Ø 80 mm / Ø 32 - 35 mm split version
      • Art.-No. 120105: Ø 80 mm / Ø 36 - 40 mm
      • Art.-No. 120105T: Ø 80 mm / Ø 36 - 40 mm split version
      • Art.-No. 120095: Ø 80 mm / Ø 49 - 50 mm

      • Art.-No. 120107: Ø 100 mm / Ø 17 - 21 mm
      • Art.-No. 120110: Ø 100 mm / Ø 22 - 26 mm
      • Art.-No. 120112: Ø 100 mm / Ø 32 - 35 mm
      • Art.-No. 120112T: Ø 100 mm / Ø 32 - 35 mm split version
      • Art.-No. 120115: Ø 100 mm / Ø 36 - 40 mm
      • Art.-No. 120115T: Ø 100 mm / Ø 36 - 40 mm split version
      • Art.-No. 120125: Ø 100 mm / Ø  48 -51 mm
      • Art.-No. 120125T: Ø 100 mm / Ø 48 - 51 mm split version
      • Art.-No. 120130: Ø 100 mm / Ø 62 - 63 mm
      • Art.-No. 120130T: Ø 100 mm / Ø 62 - 63 mm split version
      • Art.-No. 120145: Ø 125 mm / Ø 62 - 64 mm
      • Art.-No. 120145T: Ø 125 mm / Ø 62 - 64 mm split version
      • Art.-No. 120150: Ø 125 mm / Ø 73 - 75 mm
      • Art.-No. 120150T: Ø 125 mm / Ø 73 - 75 mm split version
      • Art.-No. 120152: Ø 150 mm / Ø 49 - 50 mm
      • Art.-No. 120153: Ø 150 mm / Ø 61 - 64 mm
      • Art.-No. 120155: Ø 150 mm / Ø 74 - 77 mm
      • Art.-No. 120160: Ø 150 mm / Ø 88 - 91 mm
      • Art.-No. 120160T: Ø 150 mm / Ø 88 - 91 mm split version
      • Art.-No. 120170: Ø 150 mm / Ø 108 - 110 mm
      • Art.-No. 120170T: Ø 150 mm / Ø 108 - 110 mm split version

      • Art.-No. 120172: Ø 200 mm / Ø 86 - 90 mm
      • Art.-No. 120175: Ø 200 mm / Ø 108 - 112 mm
      • Art.-No. 120175T: Ø 200 mm / Ø 108 - 112 mm split version
      • Art.-No. 120180: Ø 200 mm / Ø 123 - 126 mm
      • Art.-No. 120180T: Ø 200 mm / Ø 123 - 126 mm split version
      • Art.-No. 120185: Ø 200 mm / Ø 133 - 136 mm
      • Art.-No. 120190: Ø 200 mm / Ø 137 - 141 mm
      • Art.-No. 120192: Ø 200 mm / Ø 159 - 160 mm
      • Art.-No. 120192T: Ø 200 mm / Ø 159 - 160 mm split version

      • Art.-No. 120195: Ø 250 mm / Ø 137 - 141 mm
      • Art.-No. 120205: Ø 250 mm / Ø 158 - 162 mm
      • Art.-No. 120205T: Ø 250 mm / Ø 158 - 162 mm split version
      • Art.-No. 120210: Ø 250 mm / Ø 178 - 181 mm
      • Art.-No. 120216: Ø 250 mm / Ø 199 - 200 mm
      • Art.-No. 120216T: Ø 250 mm / Ø 199 - 200 mm split version

      • Art.-No. 120224: Ø 300 mm / Ø 158 - 162 mm
      • Art.-No. 120225: Ø 300 mm / Ø 200 - 204 mm
      • Art.-No. 120230: Ø 300 mm / Ø 224 - 226 mm
      • Art.-No. 120231: Ø 300 mm / Ø 249 - 250 mm

      • Art.-No. 120235: Ø 350 mm / Ø 224 - 225 mm
      • Art.-No. 120240: Ø 350 mm / Ø 249 - 253 mm
      • Art.-No. 120242: Ø 350 mm / Ø 278 - 280 mm

      • Art.-No. 120245: Ø 400 mm/ Ø 279 - 280 mm
      • Art.-No. 120260: Ø 400 mm/ Ø 312 -316 mm
    Specifikime teknike
    • Referencë unikemaster-ring
    • Data e botimit2025-11-20
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectNdërtim - Sistemet e depërtimit