MASTER-RING | Gasket Insert | Multi Multiple | 4x
MASTER-RING | Gasket Insert | Multi Multiple | 4x
MASTER-RING | Gasket Insert | Multi Multiple | 4x
MASTER-RING | Gasket Insert | Multi Multiple | 4x
    MASTERTEC

    MASTER-RING | Gasket Insert | Multi Multiple | 4x

    V2A stainless steel multiple wall duct gasket insert with 4 way onion ring technology.

    available in Revit 2022-2027 and as IFC

    Versions:

    • MASTER-RING Multi Multiple | 100mm
    • MASTER-RING Multi Multiple | 150mm
    Specifikim
    • material:

      rubber: EPDM | sealing width: 40 mm | pressure plates, screws, nuts: V2 A

      available diameters:

      100 mm & 150 mm

      overall length:

      40 mm

      versions (Ø wall sleeve or core drill hole / Ø medium pipe):

      • Art.-No. 120272: Ø 100 mm / 2 x Ø 4 - 32 mm and 2 x Ø 4 - 25 mm
      • Art.-No. 120278: Ø 150 mm / 2 x Ø 4 - 32 mm and 2 x Ø 22 - 54 mm
    Specifikime teknike
    • Referencë unikemaster-ring-multi-mehrfach-4
    • Data e botimit2025-11-20
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectNdërtim - Sistemet e depërtimit