Omega II Architectural Fences
Omega II Architectural Fences
Omega II Architectural Fences
Omega II Architectural Fences

    Omega II Architectural Fences

    Bringing original style right through the fence.

    Developed to fit the lay of the land, the Omega Architectural adds beauty and ambience with a uniquely modern fence design that enhances the appearance and security of every property it surrounds. It allows you to illuminate your high-caliber image right through the fence.

    • Blends with traditional and modern architecture
    • Reinforcing V-bends
    • See-through panels
    • Simple cost effective installation
    • Versatile post and flange system
    • Brackets and hardware for all installation
    Specifikim
    • PANEL PROPERTIES

      Panel

      Standard Height 49", 61", 70", 97" (1245 mm, 1549 mm, 1778 mm, 2464 mm).

      Standard length 92 3/4" (2355 mm)

      Finish Pre-galvanized + polyester powder coated

      Mesh

      Spacing c/c 1 31/32" x 6" (50 x 152.4 mm)

      Gauge

      Horizontal wire 6 GA (4.88 mm)

      Vertical wire 6 GA (4.88 mm)

      Square post

      Dimensions 2" x 2" or 3" x 3" (50.8 x 50.8 mm or 76.2 x 76.2 mm)

      Brackets Universal brackets (±1 1/2" (38 mm) slot allowance)

      Caps Standard square cap

      Available gates

      Width 42 or 48 inches (107 or 122 cm)

      Height 48, 60, 72 or 96 inches (122, 152, 183 or 244 cm)

      8 standard gates sizes are available for the Omega Architectural fence. Custom sizes available.

      Steelfencing High Security Anti-cut Custom fence Custom Wire mesh Privacy screen ornamental fence industrial fence commercial fence louvers louver eco barrier gabion safari gates sliding gate cantilever gate entry gates greenscreen bridge playground fence school fence screen bracket brackets fence fencing gratings hardware panels post wire security fence anti-climb blends brackets contemporary elite fence cost effective security double wire double wire fence double wire fencing easy access effective view blocking elite double wire fence elite fence evolution double wire fence evolution fence fence fence systems fencing fencing systems flange flat horizontal elements flat vertical bars free air flow galvanized finish green project enhancer hardware harmony fence high security fence high security fencing image right through louvered bars louvered fencing mesh pattern modern fence natural lighting omega architectural omega eco omega fence omega high security omega max high security fence omega10 omega100 omega20 omega80 pass through permanently welded round cross bars posts privacy protection rectangular pattern reinforcing retrofit existing chain rigid louvered panels rigid panels round round horizontal bars round vertical bars secure double wire fence secure fence security fence security fence panels security fencing square security fence surrounds through panels unobtrusive security vandal resistant vertical gratings view blocking visual access welded wire panels gabion fencing gabion benches perforated aluminum cladding

    Specifikime teknike
    • Referencë unikeomega-ii-architectural-fences
    • Familja e produkteveOmega II Fence Systems
    • Grupi i produkteveWelded Wire Fences
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-03-25
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëKanadë
    • Prodhuar nëKanadë
    Klasifikimi
    • Kategoria BIMobjectPeizazh - Rrethim me gardh

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika