Omega II Evolution Fencing
Omega II Evolution Fencing
Omega II Evolution Fencing
Omega II Evolution Fencing

    Omega II Evolution Fencing

    The revolution is the Evolution.

    We have the perfect solution if you chain link fence needs to be changed. With our Evolution panels, you have the option to keep your current post and to add our modern fence system. Evolution is an excellent option for upgrading existing chain link projects.

    •  Double wires resist vandalism
    •  See-through panels
    •  Difficult to cut and climb
    •  Upgrade existing project
    •  Hot-dipped galvanized
    Specifikim
    • PANEL PROPERTIES

      Panel

      Standard Height 48 7/16", 72 1/16", 95 11/16" (1230 mm, 1830 mm, 2430 mm). Stackable
      Standard length 98 5/8" (2505 mm)
      Finish Hot-dipped galvanized

      Mesh

      Spacing c/c 1 31/32" x 7 7/8" (50 x 200 mm)

      Gauge

      Horizontal wire 2 x 4 GA (5.72 mm)
      Vertical wire 1 x 6 GA (4.88 mm)

      Post

      Square post Round post
      Dimensions 2" x 2" or 3" x 3" (50.8 x 50.8 mm or 76.2 x 76.2 mm) Dimensions Supplied by others
      Brackets Universal brackets (±1 1/2" (38 mm) slot allowance) and tamper proof nut Brackets Eye-U-clamp for 2 3/8 (60.3 mm) and 3 1/2 (88.9 mm) OD posts
      Caps Square. Hot-dipped galvanized finish Caps Supplied by others

      End-to-end connector

      Used to link two panels directly with each other, between the posts

      Available gates

      Height 48, 72 or 96 inches (122, 183 or 244 cm)

    Specifikime teknike
    • Referencë unikeomega-ii-evolution-fencing
    • Familja e produkteveOmega II Fence Systems
    • Grupi i produkteveWelded Wire Fences
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-03-25
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëKanadë
    • Prodhuar nëKanadë
    Klasifikimi
    • Kategoria BIMobjectPeizazh - Rrethim me gardh

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika