Omega II Gabion Fences
Omega II Gabion Fences
Omega II Gabion Fences
Omega II Gabion Fences

    Omega II Gabion Fences

    Fence & benches

    Omega II's gabion solutions are the perfect aesthetic fence structures for gardens, zoos, outdoor sitting areas and other types of projects, such as: Landscaping, urban, green spaces and custom! Many projects use the opportunity to add color, lighting, glass, rock designs or extra seating to create the perfect environment.

    • Added privacy
    • Custom look
    • Durable benches
    • Curving a custom option
    Specifikim
    • PANEL PROPERTIES

      Gabion fencesDouble wireSquare mesh
      Width100" (2540 mm)98" (2489 mm)
      Depth8" (203 mm)8" (203 mm)
      Height48" (1219 mm), 72" (1829 mm)48" (1219 mm), 72" (1829 mm)
      Mesh typeEvolution or Elite fence panels2" (50.8 mm) mesh panels
      Mesh spacing (c/c)1 31/32 x 7 7/8" (50 x 200 mm)2" (50.8 mm)
      FinishHot-dipped galvanized or pre-galvanized & powder coatedPre-galvanized & powder coated

      Steelfencing High Security Anti-cut Custom fence Custom Wire mesh Privacy screen ornamental fence industrial fence commercial fence louvers louver eco barrier gabion safari gates sliding gate cantilever gate entry gates greenscreen bridge playground fence school fence screen bracket brackets fence fencing gratings hardware panels post wire security fence anti-climb blends brackets contemporary elite fence cost effective security double wire double wire fence double wire fencing easy access effective view blocking elite double wire fence elite fence evolution double wire fence evolution fence fence fence systems fencing fencing systems flange flat horizontal elements flat vertical bars free air flow galvanized finish green project enhancer hardware harmony fence high security fence high security fencing image right through louvered bars louvered fencing mesh pattern modern fence natural lighting omega architectural omega eco omega fence omega high security omega max high security fence omega10 omega100 omega20 omega80 pass through permanently welded round cross bars posts privacy protection rectangular pattern reinforcing retrofit existing chain rigid louvered panels rigid panels round round horizontal bars round vertical bars secure double wire fence secure fence security fence security fence panels security fencing square security fence surrounds through panels unobtrusive security vandal resistant vertical gratings view blocking visual access welded wire panels gabion fencing gabion benches perforated aluminum cladding

    Specifikime teknike
    • Referencë unikeomega-ii-gabion-fences
    • Familja e produkteveOmega II Fence Systems
    • Grupi i produkteveGabions
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-03-25
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëKanadë
    • Prodhuar nëKanadë
    Klasifikimi
    • Kategoria BIMobjectPeizazh - Rrethim me gardh

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika