Omega II Omega 80 Louvered Fences
Omega II Omega 80 Louvered Fences
Omega II Omega 80 Louvered Fences
Omega II Omega 80 Louvered Fences

    Omega II Omega 80 Louvered Fences

    80% privacy

    Louvered fence system is the perfect solution to give privacy to a certain area. Made of bent horizontal slats and round vertical wires OMEGA 80 screens what is behind the fencing with 80% visual concealment but keeping 45% of airflow and light pass through. This system is ideal to hide a storage space, electrical place, and any other area that you wish to protect.

    •  Effective 80% view blocking
    •  Elegant way to screen required areas
    •  Rigid steel louvered panels
    •  Excellent air flow and slight natural lighting
    •  Hot-dipped galvanized as a standard or custom powder coating as an option
    Specifikim
    • PANEL PROPERTIES

      Panel

      Design Sunscreen shades (80% view blocking)
      Standard Height 77 1/4" (1963 mm). Stackable
      Standard length 64 5/8" (1642 mm)
      Finish Hot-dipped galvanized or Hot-dipped galvanized and powder coated

      Louver

      Dimensions Flat 2" x 2/16" (50 x 1.59 mm)
      Spacing 1 3/4” (46 mm)

      Vertical wires

      Gauge Round, 8 GA (Ø 4 mm)
      Spacing C/C 5 3/16" (132 mm)

      Posts

      Post options Flat / Flanged - Square / Flanged
      Caps Standard Cap or Flush (Flat post = no cap, Square post = Compatible)
      Bolting Carriage Bolt 5/16” (8 mm) - Standard nuts

      Gap bottom panel/ground

      2" (50.8 mm)

      Gates

      Multiple sizes available for the Omega 80 fence.

      Steelfencing High Security Anti-cut Custom fence Custom Wire mesh Privacy screen ornamental fence industrial fence commercial fence louvers louver eco barrier gabion safari gates sliding gate cantilever gate entry gates greenscreen bridge playground fence school fence screen bracket brackets fence fencing gratings hardware panels post wire security fence anti-climb blends brackets contemporary elite fence cost effective security double wire double wire fence double wire fencing easy access effective view blocking elite double wire fence elite fence evolution double wire fence evolution fence fence fence systems fencing fencing systems flange flat horizontal elements flat vertical bars free air flow galvanized finish green project enhancer hardware harmony fence high security fence high security fencing image right through louvered bars louvered fencing mesh pattern modern fence natural lighting omega architectural omega eco omega fence omega high security omega max high security fence omega10 omega100 omega20 omega80 pass through permanently welded round cross bars posts privacy protection rectangular pattern reinforcing retrofit existing chain rigid louvered panels rigid panels round round horizontal bars round vertical bars secure double wire fence secure fence security fence security fence panels security fencing square security fence surrounds through panels unobtrusive security vandal resistant vertical gratings view blocking visual access welded wire panels gabion fencing gabion benches perforated aluminum cladding

    Specifikime teknike
    • Referencë unikeomega-ii-omega-80-grating-louvered-fences
    • Familja e produkteveOmega II Fence Systems
    • Grupi i produkteveLouvered Fences
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-03-25
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëKanadë
    • Prodhuar nëKanadë
    Klasifikimi
    • Kategoria BIMobjectPeizazh - Rrethim me gardh

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika