Omega II Omega MAX Fencing
Omega II Omega MAX Fencing
Omega II Omega MAX Fencing
Omega II Omega MAX Fencing

    Omega II Omega MAX Fencing

    Security at its maximum

    The proactive solution for projects that need anticlimb, vandal resistant and high security fencing. Small openings in the panel prevent gripping as well as wire cutters from damaging panels. Mounted on front of post to eliminate any gaps in the system. Maximum security, which includes perfect visibility!

    •  High Security
    •  See-through panels
    •  Anti-climb
    •  Anti-cut
    •  Double wire panel
    Specifikim
    • PANEL PROPERTIES

      Panel

      Standard Height 48 3/16", 72 3/16", 96 3/16", 120 3/16" (1223, 1832.6, 2442, 3052 mm). Stackable
      Standard length 93 3/16" (2366 mm)
      Finish Pre-galvanized + polyester powder coated

      Mesh

      Spacing c/c 1/2" x 3" (12.7 mm x 76.2 mm)

      Gauge

      Horizontal wire 1 x 8 GA (4 mm) + 1 additional wire 8 GA (4 mm) every c/c 6" (152.4 mm)
      Vertical wire 1 x 8 GA (4.00 mm)

      Square post

      Dimensions 3" or 4" (76.2 or 101.6 mm)
      Brackets Flat Bar (±1/2" (12.7 mm) allowance) with tamper proof nut Spider bracket (±1/2" (12.7 mm) allowance) with tamper proof self drilling screws
      Caps Standard square cap

      Gap between panel/ground

      1" (25.4 mm)

      Gates

      Height 48, 72, 96 or 120 inches (122, 183, 244 or 304 cm)
      Custom and standard gates available.

      Steelfencing High Security Anti-cut Custom fence Custom Wire mesh Privacy screen ornamental fence industrial fence commercial fence louvers louver eco barrier gabion safari gates sliding gate cantilever gate entry gates greenscreen bridge playground fence school fence screen bracket brackets fence fencing gratings hardware panels post wire security fence anti-climb blends brackets contemporary elite fence cost effective security double wire double wire fence double wire fencing easy access effective view blocking elite double wire fence elite fence evolution double wire fence evolution fence fence fence systems fencing fencing systems flange flat horizontal elements flat vertical bars free air flow galvanized finish green project enhancer hardware harmony fence high security fence high security fencing image right through louvered bars louvered fencing mesh pattern modern fence natural lighting omega architectural omega eco omega fence omega high security omega max high security fence omega10 omega100 omega20 omega80 pass through permanently welded round cross bars posts privacy protection rectangular pattern reinforcing retrofit existing chain rigid louvered panels rigid panels round round horizontal bars round vertical bars secure double wire fence secure fence security fence security fence panels security fencing square security fence surrounds through panels unobtrusive security vandal resistant vertical gratings view blocking visual access welded wire panels gabion fencing gabion benches perforated aluminum cladding

    Specifikime teknike
    • Referencë unikeomega-ii-omega-max-fencing
    • Familja e produkteveOmega II Fence Systems
    • Grupi i produkteveWelded Wire Fences
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-03-25
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëKanadë
    • Prodhuar nëKanadë
    Klasifikimi
    • Kategoria BIMobjectPeizazh - Rrethim me gardh

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika