Bluehorn System Full Bandwidth Monitoring
Bluehorn System Full Bandwidth Monitoring

    Bluehorn System Full Bandwidth Monitoring

    Meyer Sound designed The Bluehorn System Full Bandwidth Studio Monitor
    for the most demanding, critical-quality applications in music recording
    and mixing, music mastering, film scoring, film/video post-production and
    digital media content creation. Each Bluehorn System channel comprises
    a two-way, full-range loudspeaker and a separate low-frequency extension
    loudspeaker. The included external, dedicated Bluehorn 816 processing
    unit serves as an active crossover and also hosts the patented digital signal
    processing algorithms for full-bandwidth phase correction. Up to three
    Bluehorn System channels can be connected to each external processor.
    Bluehorn Systems are available in stereo and LCR configurations.


    Specifikime teknike
    • Referencë unikemeyersound-bluehorn
    • Familja e produkteveLoudspeakers
    • Grupi i produkteveCine-Studio
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2019-11-09
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorThupër
    • Materiali dytësorPlywood
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectElektronikë - Audio
    • IFC classificationObjekt
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 PërshkrimLoudspeakers
    • CSI MasterFormat 2014 Code27 24 23
    • CSI MasterFormat 2014 TitleAudio-Video Devices
    • OmniClass Number23-37 15 29 11 13
    • OmniClass TitleLoudspeakers