X-400C Compact Cinema Subwoofer

X-400C Compact Cinema Subwoofer

Part of Meyer Sound’s EXP cinema series, the X-400C compact subwoofer boosts low frequency headroom in cinema applications and other fixed installations. The linear, self-powered X-400C offers similar sonic characteristics as the X-800C subwoofer — low-frequencies down to 20 Hz, clean, punchy transients, and excellent phase coherence — though in a more compact cabinet that can be installed singly or as multiple units.

The X-400C is comprised of a single 18-inch low-frequency, long-excursion cone driver housed in an optimally tuned, vented cabinet and powered by a single-channel amplifier. Onboard processing includes driver protection circuitry, low-pass filtering, and correction filters for flat phase and frequency responses.

The IntelligentAC™ power supply affords automatic voltage selection, EMI filtering, soft current turn-on, and surge suppression.

The X-400C integrates seamlessly with other EXP cinema loudspeakers, including the Acheron screen channel loudspeakers and HMS surround loudspeakers.

Meyer Sound’s optional RMS™ remote monitoring system provides comprehensive monitoring of system parameters on a Mac® or Windows®- based computer.

The X-400C cabinet is constructed of premium birch plywood and coated with a low-gloss, black-textured finish. The cabinet includes attachment points for an optional grille frame with black cloth.

Specifikime teknike
  • Referencë unikemeyersound-x400c
  • Familja e produkteveSubwoofers
  • Grupi i produkteveLF Series
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2019-11-09
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorThupër
  • Materiali dytësorPlywood
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectElektronikë - Audio
  • IFC classificationObjekt
  • Uniclass 2015 CodePr_70_75_36_50
  • Uniclass 2015 PërshkrimLoudspeakers
  • CSI MasterFormat 2014 Code27 24 23
  • CSI MasterFormat 2014 TitleAudio-Video Devices
  • OmniClass Number23-37 15 29 11 13
  • OmniClass TitleLoudspeakers