BIG-PL BIG MAX Plaster Interceptor
MIFAB

BIG-PL BIG MAX Plaster Interceptor

MIFAB® BIG-PL Series HDPE rotational molded plaster interceptor. Unit shall include: 3/8” uniform wall thickness, plaster retention baffle with elevated 3″ diameter passageway, adjustable lid system, sample port access and 4″ no hub inlet and outlet connections. Steel encased composite lid provides a water / gas tight seal and has a minimum of 20,000 lbs. load capacity. The lid is designed in accordance with the loading requirements of AASHTO H20.

Specifikime teknike
  • Referencë unikeBIG-PL
  • Familja e produkteveInterceptors
  • Grupi i produkteveHair/Lint/Other Interceptors
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2021-03-26
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Të tjera
  • Kodi ETIMEC010271
  • Emri ETIMOil/petrol/grease trap
  • Emrin UNSPSCSeparators
  • UNSPSC code401617
  • Uniclass 2015 CodePr_65_55_76_96
  • Uniclass 2015 PërshkrimWater separators
  • CSI MasterFormat 2014 Code46 25 00
  • CSI MasterFormat 2014 TitleOil and Grease Separation and Removal Equipment
  • OmniClass Number23-27 55 35 11
  • OmniClass TitleCentrifuge Liquid Separators
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING