FDC (2 ½”-10″) Double Check Backflow Assembly
FDC (2 ½”-10″) Double Check Backflow Assembly
FDC (2 ½”-10″) Double Check Backflow Assembly
FDC (2 ½”-10″) Double Check Backflow Assembly
    MIFAB

    FDC (2 ½”-10″) Double Check Backflow Assembly

    The BEECO Friendly Double Check Backflow Preventer Valve is designed to stop the reverse of flow of a liquid into a potable water system. The proper installation of a backflow preventer must be done by a certified expert under local codes and guidelines to assure the protection of the drinking water system. The Valve shall be certified to ASSE 1015, CSA B64.5 and IAPMO listed. Certified lead free devices.
    Specifikim
    • SKUs: FDC2.50, FDC3.00, FDC4.00, FDC6.00, FDC8.00, FDC10.00
    Specifikime teknike
    • Referencë unikefdc-large-double-check-backflow-assembly
    • Familja e produkteveBEECO (Backflow Valves)
    • Grupi i produkteveBackflow Preventers
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-02-04
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectPajisje hidraulike - Valvul
    • IFC classificationValvul
    • Kodi ETIMEC011469
    • Emri ETIMCheck valve
    • Emrin UNSPSCValves
    • UNSPSC code401416
    • Uniclass 2015 CodePr_65_54_40_13
    • Uniclass 2015 PërshkrimCheck valves
    • CSI MasterFormat 2014 Code40 05 67.16
    • CSI MasterFormat 2014 TitleDouble Check Valve Assembly Backflow Preventers for Process Service
    • OmniClass Number23-27 31 19
    • OmniClass TitleCheck Valves