BIG-SA BIG MAX Sand Interceptor
MIFAB

BIG-SA BIG MAX Sand Interceptor

MIFAB® BIG-SA Series HDPE rotational molded sand interceptor. Unit shall include: sand retention baffle with elevated 3″ diameter passageway, 3/8″ uniform wall thickness, adjustable lid system, sample port access and 4″ no hub inlet and outlet connections. Steel encased composite lid provides a water / gas tight seal and has a minimum of 20,000 lbs. load capacity. The lid is designed in accordance with the loading requirements of AASHTO H20.

Specifikime teknike
  • Referencë unikeBIG-SA
  • Familja e produkteveInterceptors
  • Grupi i produkteveHair/Lint/Other Interceptors
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2021-03-26
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Të tjera
  • Emrin UNSPSCSeparators
  • UNSPSC code401617
  • Uniclass 2015 CodePr_65_55_76_96
  • Uniclass 2015 PërshkrimWater separators
  • CSI MasterFormat 2014 Code46 46 00
  • CSI MasterFormat 2014 TitleSediment Removal Equipment
  • OmniClass Number23-27 55 35
  • OmniClass TitleLiquid Separators
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING