FDC (½”-2″) Double Check Backflow Assemblies
FDC (½”-2″) Double Check Backflow Assemblies
FDC (½”-2″) Double Check Backflow Assemblies
FDC (½”-2″) Double Check Backflow Assemblies
FDC (½”-2″) Double Check Backflow Assemblies
FDC (½”-2″) Double Check Backflow Assemblies
    MIFAB

    FDC (½”-2″) Double Check Backflow Assemblies

    The BEECO Friendly Double Check Backflow Preventer Valve is designed to stop the reverse of flow of a liquid into a potable water system. The proper installation of a backflow preventer must be done by a certified expert under local codes and guidelines to assure the protection of the drinking water system. The Valve shall be certified to ASSE 1015, CSA B64.5 and IAPMO listed.
    Specifikim
    • SKUs: FDC.50-QT-LL, FDC.75-QT-LL, FDC1.00QT-LL, FDC1.25-QT-LL, FDC1.50-QT-LL, FDC2.00-QT-LL
    Specifikime teknike
    • Referencë unikefdc-small-double-check-backflow-assemblies
    • Familja e produkteveBEECO (Backflow Valves)
    • Grupi i produkteveBackflow Preventers
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-02-04
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectPajisje hidraulike - Valvul
    • IFC classificationValvul
    • Kodi ETIMEC011469
    • Emri ETIMCheck valve
    • Emrin UNSPSCValves
    • UNSPSC code401416
    • Uniclass 2015 CodePr_65_54_40_13
    • Uniclass 2015 PërshkrimCheck valves
    • CSI MasterFormat 2014 Code40 05 67.16
    • CSI MasterFormat 2014 TitleDouble Check Valve Assembly Backflow Preventers for Process Service
    • OmniClass Number23-27 31 19
    • OmniClass TitleCheck Valves