MW Water Softener

MW Water Softener

Our water softener is designed to deliver a more consistent, highly softened water supply.

Miura’s MW regeneration process comes with the added reliability of double tank alternation, our system-integrated Colormetry hardness detector, and a control panel that interfaces with Miura’s MOM and ER dashboard systems. When it comes to protecting your investment, and taking care of your boiler, soft water is absolutely critical.

The Importance of Water Softeners

The most common cause of overheating and failure of boiler tubes is when hard scale forms on the boiler tube surfaces. This scale comes from calcium and magnesium in the water. These, however, aren’t the only side effects. Efficiency is also decreased because of the scale’s insulating effect on the heat transfer surfaces. A layer of scale just 1/8-inch thick can cause as much as 20%-25% loss in efficiency.

Dual-Tank Water Softener Benefits

Miura’s dual-tank water softener design enables you to provide soft water 24/7/365. The resin within the tanks periodically needs to go through a salt bath regeneration process. When this regeneration is taking place, the resin cannot soften the incoming water supply. With two water softening tanks, when one of the tanks is in regeneration the other tank is fully functional and still provides your system with processed water. This method ensures a constant flow of soft water to your boiler system.

Specifikime teknike
  • Referencë unikemw-water-softener
  • Familja e produkteveBoiler Water Treatment
  • Grupi i produkteveWater Softeners
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-02-08
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorÇelik
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Kaldaja
  • IFC classificationBojler
  • Kodi ETIMEC011732
  • Emri ETIMWater softener
  • Uniclass 2015 CodePr_60_55_97
  • Uniclass 2015 PërshkrimWater treatment products
  • CSI MasterFormat 2014 Code23 25 00
  • CSI MasterFormat 2014 TitleHVAC Water Treatment
  • OmniClass Number23-27 55 27 11
  • OmniClass TitleWater Softeners

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika