MMIX II Shower kit with bath mixer 40 c/c
MMIX II Shower kit with bath mixer 40 c/c
MMIX II Shower kit with bath mixer 40 c/c

    MMIX II Shower kit with bath mixer 40 c/c

    The timeless style and energy-saving technology of the environmentally certified MMIX II collection enhance any bathroom interior. Based on energy-saving technology, it’s the perfect way to experience Mora’s sustainable water concept in an attractive, affordable package.

    The MMIX II shower kit features an updated design for its hand shower unit and an enhanced thermostat. Mora’s signature attention to detail and focus on quality mean this sleek chrome shower delivers on all fronts.

    With bath mixer (pipe connection up) - Art.no 334045 RSK 8283445

    We have updated our classic MMIX chrome bathtub mixer – now featuring refined, straighter lines and a bolder expression, highlighting its exceptional function and elegance. Its interior has also been upgraded with an improved thermostat for optimal energy efficiency.

    Specifikim
    • PROPERTIES

      Consist of:
      MORA MMIX II thermostatic mixer:

      • Swivel spout with built-in diverter
      • Pressure balanced thermostatic mixer
      • With reversible headwork
      • Temperature handle with safety stop at 38°C
      • With Eco-function
      • Lead Free material
      • Approved non-return valves, EN-Standard EN1717
      • Note! Not for Vaska

      MORA MMIX II shower set (art.no. 331300):

      • Shower hose in metal, PVC- and BPA-free
      • With bracket for mounting on 40 c/c pipes
      • With Easy-Clean anti-limescale system
    Specifikime teknike
    • Referencë unike334045
    • Familja e produkteveShowers
    • Grupi i produkteveMMIX II
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-06-01
    • Numri i botimit1
    • Gjatësia (mm)750
    • Gjerësia (mm)267
    Të ngjashme
    • Materiali kryesorTunxh
    • Materiali dytësorKromit
    • Projektuar nëSuedi
    • Prodhuar nëSuedi
    • Weight Net (kg)3.9
    Klasifikimi
    • Kategoria BIMobjectSanitar - Dushe
    • IFC classificationElemente mobiluese
    • Kodi ETIMEC011329
    • Emri ETIMShower mixing tap
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 PërshkrimShower heads
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 17 19
    • OmniClass TitleShower Head Fixtures

    Rajoni i disponueshëm

    Europe
    Suedi
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit