Mora Izzy Shower System Kit 150
Mora Izzy Shower System Kit 150
Mora Izzy Shower System Kit 150
Mora Izzy Shower System Kit 150
Mora Izzy Shower System Kit 150
Mora Izzy Shower System Kit 150
Mora Izzy Shower System Kit 150
    Të arkivuara

    Mora Izzy Shower System Kit 150

    Mora Izzy exudes harmony and elegance. The elegantly curved spout gives Mora Izzy its characteristic look. 

    This showersystem is availible in four different designs: Izzy Regular has a chrome finish that fits any enviroment. The raw, matt surface of Izzy Raw will acquire an attractive patina over time, helping the product to age gracefully with its surroundings. Izzy Rustic has a rustic finish that speaks a language of its own and is inspired by raw, industrial environments.  Izzy Rock has ribbed knobs, providing a better grip in the shower and giving the mixer a distinctive, bold look.

    Izzy Regular: Articlenumber 705600 RSK 8282929 NRF 4294317 LVI 6360694 VVS 722731804

    Izzy Raw: Articlenumber 705600.66 RSK 8282931 NRF 4294319 LVI 6360696 VVS 722731805

    Izzy Rustic: Articlenumber 705600.25 RSK 8282932 NRF 4294321 LVI 6360697 VVS 722731806

    Izzy Rock: Articlenumber 705600.80 RSK 8282930 NRF 4294318 LVI 6360695 VVS 722731834

    Specifikim
    • Mora Izzy thermostatic mixer:

      • Compensates for temperature and pressure fluctuations
      • With reversible headwork
      • Temperature handle with safety stop at 38°C
      • With Eco-function Approved non-return valves, EN-Standard EN1717 

      Mora Izzy Shower System:

      • Shower hose in metal, PVC- and BPA-free
      • With Easy-Clean anti-limescale system
      • Shower bar can be shortened if required
      • Eco (energy and water saving hand shower 9 l/min, shower head 12 l/min)
    Specifikime teknike
    • Referencë unike705600
    • Familja e produkteveShowers
    • Grupi i produkteveMora Izzy
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2019-11-30
    • Numri i botimit1
    • Gjatësia (mm)970
    • Gjerësia (mm)295
    • Thellësia (mm)98
    Të ngjashme
    • Materiali kryesorTunxh
    • Materiali dytësorKromit
    • Projektuar nëSuedi
    • Prodhuar nëSuedi
    • Weight Net (kg)5.04
    Klasifikimi
    • Kategoria BIMobjectSanitar - Dushe
    • IFC classificationElemente mobiluese
    • Emrin UNSPSCShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 PërshkrimShower heads
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 17 19
    • OmniClass TitleShower Head Fixtures
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures
    Common.Footer.ValueProp.Image.AltText

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit