LAVA IV, bathtub
LAVA IV, bathtub
LAVA IV, bathtub
LAVA IV, bathtub

    LAVA IV, bathtub

    With a name that evokes the flowing mineral-rich qualities of volcanic rock. Made from a tactile, durable mineral composite with thermal insulating qualities, the Lava range combines harmonious, modern aesthetics with comfort.

    Shaped like a thumbprint in wet sand, this mineral composite bath is an exercise in calm perfection. The wide rim, depth, and embracing lines harmonise a space effortlessly. Bathe at either end with supreme comfort.

    Article number: 951004

    Specifikim
      • Freestanding bath
      • Mineral composite (Dolomite)
      • Doubleended
      • Weight: 122 kg
      • Volume: 279 l
      • Pre installed white waste
    Specifikime teknike
    • Referencë unike951004
    • Familja e produkteveX Collection
    • Grupi i produkteveWash Basin
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-05-23
    • Numri i botimit1
    • Gjatësia (mm)550
    • Gjerësia (mm)820
    • Thellësia (mm)1680
    Lidhje
    Të ngjashme
    • Materiali kryesorComposite
    • Materiali dytësorComposite
    • Projektuar nëSuedi
    • Prodhuar nëPoloni
    • Weight Net (kg)122
    Klasifikimi
    • Kategoria BIMobjectSanitar - Dush & Spas
    • IFC classificationElemente mobiluese
    • Uniclass 2015 CodeAc_35_80_07
    • Uniclass 2015 PërshkrimBathing
    • CSI MasterFormat 2014 Code12 44 00
    • CSI MasterFormat 2014 TitleBath Furnishings
    • OmniClass Number23-19 31 17 11
    • OmniClass TitleBathroom Units
    • CSI UniFormat II CodeE1090
    • CSI UniFormat II TitleOther Equipment