MARE I Small, bathtub
MARE I Small, bathtub
MARE I Small, bathtub
MARE I Small, bathtub

    MARE I Small, bathtub

    The calming Mare range, meaning ocean in Latin. Freestanding baths in premium acrylic with a lighter edge thickness. Clean lines and easy curves combine with function and convenience.

    Stillness is the word that springs to mind with the Mare I. Its contemporary, freestanding form is as much a work of art as it is a place to relax. A symmetrical bath, with a centre plug and modern 3 cm thick edge, it comes in two sizes, with an overflow that’s been designed to minimise water staining.


    Article number: 951101

    Specifikim
      • Freestanding bath
      • Acrylic
      • Double ended - for bathing comfort at both sides
      • Weight: 40 kg
      • Volume: 180 l
      • Pre installed white waste
      • Discrete integrated overflow
    Specifikime teknike
    • Referencë unike951101
    • Familja e produkteveX Collection
    • Grupi i produkteveWash Basin
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-05-23
    • Numri i botimit1
    • Gjatësia (mm)600
    • Gjerësia (mm)720
    • Thellësia (mm)1500
    Lidhje
    Të ngjashme
    • Materiali kryesorAkrilon
    • Materiali dytësorAkrilon
    • Projektuar nëSuedi
    • Prodhuar nëPoloni
    • Weight Net (kg)40
    Klasifikimi
    • Kategoria BIMobjectSanitar - Dush & Spas
    • IFC classificationElemente mobiluese
    • Uniclass 2015 CodeAc_35_80_07
    • Uniclass 2015 PërshkrimBathing
    • CSI MasterFormat 2014 Code12 44 00
    • CSI MasterFormat 2014 TitleBath Furnishings
    • OmniClass Number23-19 31 17 11
    • OmniClass TitleBathroom Units
    • CSI UniFormat II CodeE1090
    • CSI UniFormat II TitleOther Equipment