MARE VI Medium, bathtub
MARE VI Medium, bathtub
MARE VI Medium, bathtub
MARE VI Medium, bathtub

    MARE VI Medium, bathtub

    The calming Mare range, meaning ocean in Latin. Freestanding baths in premium acrylic with a lighter edge thickness. Clean lines and easy curves combine with function and convenience.

    With one end sculpted for bathing, and the other allowing for convenient showering, the Mare VI has a slimline design with a 15mm rim. A freestanding oval shape is soft and welcoming. A perfect design for those wanting a soft, flowing bathroom aesthetic.
    A beautiful bath that projects a spa sensuality.

    Article number: 951107

    Specifikim
      • Freestanding bath
      • Acrylic
      • Single ended 
      • Weight: 48 kg
      • Volume: 300 l
      • Discrete integrated overflow
      • Slimeline
      • Pre installed white waste
    Specifikime teknike
    • Referencë unike951107
    • Familja e produkteveX Collection
    • Grupi i produkteveWash Basin
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-05-23
    • Numri i botimit1
    • Gjatësia (mm)600
    • Gjerësia (mm)800
    • Thellësia (mm)1700
    Lidhje
    Të ngjashme
    • Materiali kryesorAkrilon
    • Materiali dytësorAkrilon
    • Projektuar nëSuedi
    • Prodhuar nëPoloni
    • Weight Net (kg)42
    Klasifikimi
    • Kategoria BIMobjectSanitar - Dush & Spas
    • IFC classificationElemente mobiluese
    • Uniclass 2015 CodeAc_35_80_07
    • Uniclass 2015 PërshkrimBathing
    • CSI MasterFormat 2014 Code12 44 00
    • CSI MasterFormat 2014 TitleBath Furnishings
    • OmniClass Number23-19 31 17 11
    • OmniClass TitleBathroom Units
    • CSI UniFormat II CodeE1090
    • CSI UniFormat II TitleOther Equipment