MARE VIII, bathtub
MARE VIII, bathtub
MARE VIII, bathtub
MARE VIII, bathtub

    MARE VIII, bathtub

    The calming Mare range, meaning ocean in Latin. Freestanding baths in premium acrylic with a lighter edge thickness. Clean lines and easy curves combine with function and convenience.

    A freestanding bath, with a gently scooped profile that comes in a tactile matt finish, its seamless rolled edges give a sense of structure and centrally-positioned plug allows for bathing at either end.  Our uniquely engineered overflow minimises the risk of overspill.

    Article number: 951108.22 - Matte white

    Specifikim
      • Freestanding bath
      • Acrylic
      • Double ended 
      • Weight: 48 kg
      • Volume: 210 l
      • Discrete integrated overflow
      • Pre installed white waste
    Specifikime teknike
    • Referencë unike951108-22
    • Familja e produkteveX Collection
    • Grupi i produkteveWash Basin
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-05-23
    • Numri i botimit1
    • Gjatësia (mm)600
    • Gjerësia (mm)810
    • Thellësia (mm)1700
    Lidhje
    Të ngjashme
    • Materiali kryesorAkrilon
    • Materiali dytësorAkrilon
    • Projektuar nëSuedi
    • Prodhuar nëPoloni
    • Weight Net (kg)48
    Klasifikimi
    • Kategoria BIMobjectSanitar - Dush & Spas
    • IFC classificationElemente mobiluese
    • Uniclass 2015 CodeAc_35_80_07
    • Uniclass 2015 PërshkrimBathing
    • CSI MasterFormat 2014 Code12 44 00
    • CSI MasterFormat 2014 TitleBath Furnishings
    • OmniClass Number23-19 31 17 11
    • OmniClass TitleBathroom Units
    • CSI UniFormat II CodeE1090
    • CSI UniFormat II TitleOther Equipment