MARE IX, bathtub
MARE IX, bathtub
MARE IX, bathtub
MARE IX, bathtub

    MARE IX, bathtub

    The calming Mare range, meaning ocean in Latin. Freestanding baths in premium acrylic with a lighter edge thickness. Clean lines and easy curves combine with function and convenience.

    A lavish bathing experience and striking aesthetic combine in a freestanding bath made for ‘me time’. A bold, thick rim gives Mare IX a genuine presence and the unidirectional profile allows for both comfortable relaxation and functional showering.

    Our advanced overflow design reduces the risk of overfilling your bath.

    Article number: 951109

    Specifikim
      • Freestanding bath
      • Acrylic
      • Single ended 
      • Weight: 59 kg
      • Volume: 250 l
      • Discrete integrated overflow
      • Pre installed white waste
    Specifikime teknike
    • Referencë unike951109
    • Familja e produkteveX Collection
    • Grupi i produkteveWash Basin
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-05-23
    • Numri i botimit1
    • Gjatësia (mm)700
    • Gjerësia (mm)740
    • Thellësia (mm)1700
    Lidhje
    Të ngjashme
    • Materiali kryesorAkrilon
    • Materiali dytësorAkrilon
    • Projektuar nëSuedi
    • Prodhuar nëPoloni
    • Weight Net (kg)59
    Klasifikimi
    • Kategoria BIMobjectSanitar - Dush & Spas
    • IFC classificationElemente mobiluese
    • Uniclass 2015 CodeAc_35_80_07
    • Uniclass 2015 PërshkrimBathing
    • CSI MasterFormat 2014 Code12 44 00
    • CSI MasterFormat 2014 TitleBath Furnishings
    • OmniClass Number23-19 31 17 11
    • OmniClass TitleBathroom Units
    • CSI UniFormat II CodeE1090
    • CSI UniFormat II TitleOther Equipment