MARE X, bathtub
MARE X, bathtub
MARE X, bathtub
MARE X, bathtub

    MARE X, bathtub

    The calming Mare range, meaning ocean in Latin. Freestanding baths in premium acrylic with a lighter edge thickness. Clean lines and easy curves combine with function and convenience.

    An organic, D-shaped bath designed to fit completely flush to a wall or partition, with a symmetrical shape that allows bathing at either end. A generous bath blending freestanding styling and the seamless look of a fitted design

    Article number: 951110

    Specifikim
      • Designed to rest against the wall
      • Acrylic
      • Double ended 
      • Weight: 57 kg
      • Volume: 260 l
      • Slimeline
      • Discrete integrated overflow
      • Pre installed white waste
    Specifikime teknike
    • Referencë unike951110
    • Familja e produkteveX Collection
    • Grupi i produkteveWash Basin
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-05-23
    • Numri i botimit1
    • Gjatësia (mm)600
    • Gjerësia (mm)800
    • Thellësia (mm)1700
    Lidhje
    Të ngjashme
    • Materiali kryesorAkrilon
    • Materiali dytësorAkrilon
    • Projektuar nëSuedi
    • Prodhuar nëPoloni
    • Weight Net (kg)57
    Klasifikimi
    • Kategoria BIMobjectSanitar - Dush & Spas
    • IFC classificationElemente mobiluese
    • Uniclass 2015 CodeAc_35_80_07
    • Uniclass 2015 PërshkrimBathing
    • CSI MasterFormat 2014 Code12 44 00
    • CSI MasterFormat 2014 TitleBath Furnishings
    • OmniClass Number23-19 31 17 11
    • OmniClass TitleBathroom Units
    • CSI UniFormat II CodeE1090
    • CSI UniFormat II TitleOther Equipment