AF-50 MULLION-TRANSOM CURTAIN WALL
AF-50 MULLION-TRANSOM CURTAIN WALL
    Morad

    AF-50 MULLION-TRANSOM CURTAIN WALL

    The AF-50 Mullion-Transom Curtain Wall system by Morad guarantees an excellent visual effect and outstanding protection against weather conditions. The flexibility of the system allows the construction of concave and convex walls, corner segments, as well as horizontal and vertical angled parts.

    This allows for the creation of various structures, ranging from typical curtain walls to large glazed surfaces mounted to existing buildings or specially prepared spatial steel structures. Thanks to the large drainage channels in the mullions, the system performs excellently as a roof structure, skylight, and even a winter garden.

    Specifikim
      • Thermal Insulation Coefficient: Uw = 0.9 W/(m²K)
      • Acoustic Insulation Index: Rw = 32dB
      • Wind Load Resistance: 2000 Pa
      • Waterproof: RE 1200
    Specifikime teknike
    • Referencë unikeAF-50-mullion-transom-curtain-wall
    • Familja e produkteveFacade systems
    • Grupi i produkteveAF-50
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-03-21
    • Numri i botimit1
    • Thellësia (mm)50
    Të ngjashme
    • Projektuar nëPoloni
    • Prodhuar nëPoloni
    Klasifikimi
    • Kategoria BIMobjectMuret - Muret e Perdes
    • IFC classificationMuri i perdeve
    • Uniclass 2015 CodeSs_25_10_20
    • Uniclass 2015 PërshkrimCurtain walling systems
    • CSI MasterFormat 2014 Code08 40 00
    • CSI MasterFormat 2014 TitleEntrances, Storefronts, and Curtain Walls
    • OmniClass Number23-13 33 27
    • OmniClass TitleGlazed Facade and Roof Structures

    Rajoni i disponueshëm

    Europe Asia North America Africa