FJORDAL - PI70 anchor - side mounting RAILING
FJORDAL - PI70 anchor - side mounting RAILING
FJORDAL - PI70 anchor - side mounting RAILING
FJORDAL - PI70 anchor - side mounting RAILING
FJORDAL - PI70 anchor - side mounting RAILING
FJORDAL - PI70 anchor - side mounting RAILING
FJORDAL - PI70 anchor - side mounting RAILING
    Morad

    FJORDAL - PI70 anchor - side mounting RAILING

    Morad FJORDAL is a new type of balustrade system in which glass or vertical elements are mounted directly inside the post profile, without the need to use classic horizontal rails. Thanks to this design, the number of visible elements has been reduced, assembly has been accelerated and aesthetics have been improved - especially on stair and curved sections. This solution ensures better water drainage, cleaner architectural detail and full compliance with static requirements for load zones up to 1,0 kN/m. The system is available in a version with glass or baluster filling, with an optional masking blend in the structural axis.

    Design and technology:
    System type:
    post balustrade with glass or baluster mounting in the post axis
    Fixing the filling:
    directly in the post – no need to use lower and upper guide profiles
    materials:
    extruded aluminum (EN AW-6060 T6), powder coated or anodized
    filling:
    laminated and tempered glass (VSG ESG) or vertical aluminum balusters
    Glass mounting:
    system wedges or clamping strips in the post
    Side blending:
    optional aluminum sheet mounted in the column axis - identically to glass

      Purpose:

      • Residential buildings – loggias, mezzanines, balconies
      • Public utility buildings – staircases, galleries, auditoriums
      • Commercial facilities – office buildings, hotels, premium apartment buildings
      • Infrastructure – elevated walkways, viewing terraces
      Specifikim
      • Tested and certified: Balustrades have been tested and hold a National Technical Assessment (KOT) issued by the Building Research Institute (ITB-KOT-2022/2243 edition 1).

      Specifikime teknike
      • Referencë unikefjordal-pi70-anchor
      • Familja e produkteveRailings
      • Grupi i produkteveFJORDAL
      • LlojiObjekt (një objekt të vetëm)
      • Data e botimit2025-09-25
      • Numri i botimit1
      Të ngjashme
      • Materiali kryesorXham
      • Materiali dytësorAlumin
      Klasifikimi
      • Kategoria BIMobjectNdërtim - Gilindera
      • IFC classificationGilindera
      • Kodi ETIMEG019740
      • Emri ETIMRail (profiles)
      • Uniclass 2015 CodeSs_25_15_60_05
      • Uniclass 2015 PërshkrimBalustrade and guarding systems
      • CSI MasterFormat 2014 Code05 52 00
      • CSI MasterFormat 2014 TitleMetal Railings
      • OmniClass Number23-17 25 11 11 17
      • OmniClass TitleRailing