Battery Container mtu - Energy Pack - 40FT HD • 2000kVA • 50/60Hz • 490V AC

Battery Container mtu - Energy Pack - 40FT HD • 2000kVA • 50/60Hz • 490V AC

4.1 nga 5 yje4.1(13 vlerësime)

mtu energy storage products provide reliable solutions for your power generation needs. Featuring long service intervals and low emissions backed by more than 60 years of power generation experience, our products are designed to perform. Customers around the world trust us to provide reliable power for a wide range of applications, from healthcare, data centers, airports, manufacturing plants to independent power stations and micro grids. Our product portfolio covers generator sets from 27 up to 11,830 kWe. 

 

Product Highlights:

• Designed and manufactured in facilities certified to standards ISO 9001:2008 and ISO 14001:2004

• Verified product design, quality and performance integrity 

• Industry leading average load factor  

• Best-in-class reliability and availability 

• Optimized maintenance intervals 

• Advanced monitoring & communications

• Compliant with industry codes & standards

Specifikim
  • Systemspecification:

    mtu Energy Pack 40FT HD (2nd Generation) 

    •Container: 40FT ISO Container

    •Voltage: 490V AC

    •Warranty: 2 Year Standard


Specifikime teknike
  • Referencë unikemtu-Energy-Pack-40FT-HD-2000kVA-50_60Hz
  • Familja e produkteveBattery Container
  • Grupi i produkteveEnergy Storrage
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2020-01-20
  • Numri i botimit1
  • Gjatësia (mm)2896
  • Gjerësia (mm)2438
  • Thellësia (mm)12192
Të ngjashme
  • Materiali kryesorMetal
  • Projektuar nëGjermani
  • Prodhuar nëGjermani
  • Weight Net (kg)27700
Klasifikimi
  • Kategoria BIMobjectNdërtim - Power Generation & Light
  • IFC classificationGjenerator elektrik
  • Kodi ETIMEC002823
  • Emri ETIMPower generator
  • Emrin UNSPSCBatteries and generators and kinetic power transmission
  • UNSPSC code2611
  • Uniclass 2015 CodePr_60_70_65_34
  • Uniclass 2015 PërshkrimGenerator sets
  • OmniClass Number23-35 11 00
  • OmniClass TitleElectrical Generators
  • CSI UniFormat II CodeD5010
  • CSI UniFormat II TitleElectrical Service and Distribution

Rajoni i disponueshëm

Europe Asia Africa Oceania
Åland Islands
Afganistan
Afrika e Jugut
Australi
Andorra
Arabia Saudite
Algjeri
Fiji
Austri
Azerbaixhan
Angolë
Guam
Belgjikë
Bahrain
Benin
Ishujt Cook
Bjellorusi
Bangladesh
Botsvanë
Ishujt Marshall
Bosnjë dhe Hercegovinë
Brunei
Burkina Faso
Ishujt Minor Periferik të Shteteve të Bashkuara
Bulgari
Butan
Burundi
Ishujt Pitcairn
Danimarkë
Emiratet e Bashkuara Arabe
Çad
Ishujt Solomon
Estoni
Filipinet
Cape Verde
Ishujt Veriore të Marianës
Finlandë
Gjeorgji
Côte d'Ivoire
Kaledonia e Re
Francë
Hong Kong
Djibouti
Kiribati
Gërnzi
Indi
Egjipt
Nauru
Gjermani
Indonezi
Eritrea
Niue
Gjibraltar
Irak
Eswatini
Norfolk Island
Greqi
Iran
Ethiopia
Palau
Holandë
Ishujt Cocos (Keeling)
Gabon
Papua Guinea e Re
Hungari
Izrael
Gambia
Polinezia franceze
Irlandë
Japoni
Gana
Samoa
Ishujt Faroe
Jemen
Guine
Samoa amerikane
Ishulli i Njeriut
Jordan
Guinea Ekuatoriale
Shtetet Federale të Mikronezisë
Islandë
Kamboxhi
Guinea-Bissau
Tokelau
Itali
Kazahstan
Kamerun
Tonga
Jersey
Kinë
Kenya
Tuvalu
Kroacia
Kirgistan
Komora
Vanuatu
Letoni
Korea e jugut
Lesoto
Wallis dhe Futuna
Liechtenstein
Korea e Veriut
Liberi
Zelanda e Re
Lituani
Krishtlindje Island
Libi
Luksemburg
Kuveit
Madagaskar
Mali i Zi
Laos
Malawi
Maltë
Liban
Mali
Maqedonia e Veriut
Macau
Marok
Mbretëria e Bashkuar
Malazi
Mauritius
Moldovë
Maldives
Mavritani
Monaco
Mongoli
Mayotte
Norvegji
Myanmar (Burma)
Mozambik
Poloni
Neoal
Namibia
Portugali
Oman
Niger
Qipro
Pakistan
Nigeri
Qyteti i Vatikanit
Palestinë
Republika Demokratike e Kongos
Republika Çeke
Qatar
Republika e Afrikës Qendrore
Rumani
Singapore
Republika e Kongos
Rusi
Siria
Reunion
San Marino
Sri Lanka
Rwanda
Serbia
Taiwan
Sahara Perëndimore
Shqipëri
Tajlandë
São Tomé dhe Príncipe
Sllovenia
Taxhikistan
Senegal
Slovakia
Territori Britanik i Oqeanit Indian
Seychelles
Spanjë
Turkmenistan
Shën Helena
Suedi
Turqi
Sierra Leone
Svalbard dhe Jan Mayen
Uzbekistan
Somalia
Switzerland
Vietnam
Sudan
Ukrainë
Sudanin Jugor
Tanzania
Togo
Tunizi
Uganda
Zambia
Zimbabwe
Common.Footer.ValueProp.Image.AltText

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit