Class 2500 Carbon Steel or Stainless Steel Sure Check Valves - 79

Class 2500 Carbon Steel or Stainless Steel Sure Check Valves - 79

Series 79 Class 2500 Carbon Steel or Stainless Steel Sure Check Valves are designed for liquids and gases where flow reversal can cause surge and water hammer.


Specifikim
  • Features

    • Compact design with short face-to-face dimensions minimizes space requirements
    • Dual shaft design allows interchangeability of shafts
    • High pressure elastomer seats available for sizes 4 inches and up
    • Torsion springs close valve prior to flow reversal and provide long sealing capability
Specifikime teknike
  • Referencë unike79-Sure-Check-Valves
  • Familja e produkteveSpecialty Products
  • Grupi i produkteveSure Check™ Check Valves
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2020-02-09
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorCast iron
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Valvul
  • IFC classificationFiltër
  • Emrin UNSPSCFilters
  • UNSPSC code401615
  • Uniclass 2015 CodePr_65_57_96
  • Uniclass 2015 PërshkrimWater filters and strainers
  • CSI MasterFormat 2014 Code40 05 89.13
  • CSI MasterFormat 2014 TitleBasket Strainers for Process Service
  • OmniClass Number23-27 55 29
  • OmniClass TitleLiquid Strainers