NABCO GT1175 with NABCO Conceal Sensor Package
NABCO GT1175 with NABCO Conceal Sensor Package

    NABCO GT1175 with NABCO Conceal Sensor Package

    A Time-tested Automatic Sliding Door with a Hidden Sensor

    Durable, Whisper-quiet Performance

    Large urethane door rollers for smooth and long-lasting performance. A belt drive and brushless motor system ensure silent and reliable operation. Heavy-duty anodized roller track for long-lasting durability.

    Opus Controller with On-board Programming

    Easy to use and decreases set-up time. Allows for more set-up options, allowing for customization for almost any application.

    NABCO Conceal Sensor Embedded in Header

    This package includes proven sensor technology in a concealed package offering advanced detection functionality. Pinpoint detection areas, identify pedestrians stopped in the door threshold area and decreases interference caused by snow and rain. The ECO function reduces the influx of wind and dust while promoting energy efficiency by disregarding pedestrians walking away from the door, thus allowing the door to close sooner.

    Features

    • Enhanced Aesthetics- NABCO Conceal’s sleek, embedded design seamlessly integrates into any architectural style.
    • More Durable- Without any protruding elements less likely to be damaged unintentionally by tall objects or intentionally by vandalism.
    • Superior Detection Accuracy- Conceal uses advanced sensor technology to accurately detect movement, even in challenging lighting conditions.
    • Improved Accessibility- Conceal’s wide detection range ensures smooth and seamless door operation for everyone.
    Specifikime teknike
    • Referencë unikenabco-gt1175-with-nabco-conceal-sensor-package
    • Familja e produkteveSliding Doors
    • Grupi i produkteveSliding Door
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2015-12-18
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectDyert - Dyer automatike
    • IFC classificationDerë
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 PërshkrimDoors and windows
    • CSI MasterFormat 2014 Code08 10 00
    • CSI MasterFormat 2014 TitleDoors and Frames
    • OmniClass Number23-17 11 00
    • OmniClass TitleDoors

    Rajoni i disponueshëm

    North America
    Shtetet e Bashkuara
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit