NABCO Swing - Swing Door Operator
NABCO Swing - Swing Door Operator
NABCO Swing - Swing Door Operator
NABCO Swing - Swing Door Operator
NABCO Swing - Swing Door Operator

    NABCO Swing - Swing Door Operator

    With its easy set-up process, the NABCO Swing is ideal for converting existing manual doors to automatic operation and can handle up to 330 lbs. of door weight in low-energy applications.

    With a sleek, low-profile design, the NABCO Swing is non-handed, allowing it to be used on both left- and right-handed swing door applications. The operator is also remote access enabled through the NABCO Connect IOS and Android App, allowing the switch between daytime and nighttime modes to be scheduled. With the NABCO Swing and the NABCO Connect App, you can even use your smartphone to Open and Close the Door.

    Features

    • Non-handed gear assembly; easy plug-and-play motor connection enabling the use of a standard unit in both left-and right-hand applications.
    • Low Profile 3″ high header assembly allows for installation in tight spaces.
    • NABCO Connect App enabled for opening, closing, and mode switch scheduling.
    • Easily adjusted arm assemblies with simple pre-load methods allow for easy customization at the time of installation.
    • New, easy-to-remove, snap-and-click cover design that provides a robust “snap” when installed across the full length of the header.
    Specifikime teknike
    • Referencë unikenabco-swing-non-handed-low-profile-operator
    • Familja e produkteveAutomatic Door Controls and Operators
    • Grupi i produkteveSwinging Doors
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-01-21
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectDyert - Pjesë elektronike
    • IFC classificationElement i hapjes
    • Uniclass 2015 CodePr_75_30_23_09
    • Uniclass 2015 PërshkrimAutomatic swing-door operators
    • CSI MasterFormat 2014 Code08 71 13
    • CSI MasterFormat 2014 TitleAutomatic Door Operators
    • OmniClass Number23-17 19 11 31
    • OmniClass TitleAutomatic Door Controls and Operators

    Rajoni i disponueshëm

    North America
    Shtetet e Bashkuara
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit